您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
N 065A - Bushes with collar according to DIN 9831 / ISO 9448-7 complete with aluminum ball cages N 711
Intercom
Standard Guide Elements
Guide bushes
With collar
Bushes with aluminum collar and roller guide
Powered by
CAD模型選擇
{intercom/elementi_normalizzati/bussole_guida/con_collare/bussole_con_collare_e_guida_a_sfere_in_alluminio/n_065a_asmtab.prj},{NB=N065A320000},{TYPE=N065A},{D1=32},{D2=40},{D3=48},{D4=56},{D5=53},{D6=67},{D7=82.7},{B=26.0},{B1=38.5},{M=M8},{C=13},{L=56},{L1=42},{L2=30},{L3=4.5},{R=1.5},{STAFFETTA=M8},{PPATH=n_065a_asmtpl.prj},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
D6
d6
[mm]
D7
d7
[mm]
B
b
[mm]
B1
b1
[mm]
M
ⁿ/ₐ
C
c
[mm]
L
[mm]
L1
[mm]
L2
[mm]
N065A190000
N065A190000
N065A
19
25
32
40
39
52
67.9
22.3
32.0
M6
12
45
35
23
N065A200000
N065A200000
N065A
20
26
32
40
39
52
67.9
22.3
32.0
M6
12
45
35
23
N065A240000
N065A240000
N065A
24
30
40
48
46
60
75.8
24.3
35.4
M6
12
45
35
23
N065A250000
N065A250000
N065A
25
31
40
48
46
60
75.8
24.3
35.4
M6
12
45
35
23
N065A300000
N065A300000
N065A
30
38
48
56
53
67
82.7
26.0
38.5
M8
13
56
42
30
N065A320000
N065A320000
N065A
32
40
48
56
53
67
82.7
26.0
38.5
M8
13
56
42
30
N065A380000
N065A380000
N065A
38
46
58
66
63
77
92.7
28.5
42.8
M8
13
63
52
37
N065A400000
N065A400000
N065A
40
48
58
66
63
77
92.7
28.5
42.8
M8
13
63
52
37
N065A480000
N065A480000
N065A
48
56
70
80
77
91
106.6
32.0
48.8
M8
13
80
65
47
N065A500000
N065A500000
N065A
50
58
70
80
77
91
106.6
32.0
48.8
M8
13
80
65
47
N065A630000
N065A630000
N065A
63
71
85
95
92
106
121.5
35.8
55.3
M8
13
95
80
60
N065A800000
N065A800000
N065A
80
92
105
118
115
129
144.4
41.5
65.3
M8
13
120
80
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BGI94487 T7 - Headed guide bush for ball bearing ISO 9448-7 T7
RCM
04.04.2022
BGI94487 T8 - Headed guide bush for ball bearing ISO 9448-7 T9
RCM
04.04.2022
N065 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N065
Intercom
15.07.2022
N064 - Bushings with ball retainer according to DIN 9831 - ISO 9448-7 N064
Intercom
15.07.2022
BEAG - Demountable bush for ball cage ISO 9448-7
Berger Tools
16.03.2023
Demountable bush with flange
Danly
28.04.2021
BEBC - Demountable bush bronze plated ISO 9448-6
Berger Tools
16.03.2023
N 065. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N430 - Colonna di guida intercambiabile N430
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表