您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Jtekt North America
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Jtekt North America
N
Jtekt North America
Cylindrical roller bearings
Single-row cylindrical roller bearings
Powered by
CAD模型選擇
{jtekt/cylindrical_roller_bearings/single_row_crb/single_row_crb_n_asmtab.prj},{NB=N318},{DESIGNATION=N318},{SD=90},{D=190},{BOLD=43},{ROLD=3},{BEARING=N318},{CR=300},{CO=265},{CU=38.7},{NG=3100},{NO=4200},{TYPE=50.000},{VERS=4.000},{SR=4.000},{SR1=4.000},{SD1=MIN},{B1=MIN},{DW=25.000},{L=25.000},{PCD=140.000},{ID=125.000},{OD=155.500},{SHAPE=7-B},{N=13},{PPATH=single_row_crb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing Designation
ⁿ/ₐ
SD
SD - Shaft Dia.
[mm]
D
D - Outside Diameter
[mm]
B
B - Bearing Width
[mm]
R
r - Radius
[mm]
R1
r1 - Radius
[mm]
CR
C - Basic Dynamic Load Rating
[kN]
CO
C0 - Basic Static Load Rating
[kN]
CU
Cu - Fatigue Load Limit
[kN]
NG
Limiting Speed (Grease)
[rpm]
NO
Limiting Speed (Oil)
[rpm]
N204
N204
20
47
14.0
1.0
0.6
19.3
12.7
1.45
15000
18000
N304
N304
20
52
15.0
1.1
0.6
28.9
19.2
2.50
12000
16000
N205
N205
25
52
15.0
1.0
0.6
22.1
15.7
1.80
13000
16000
N305
N305
25
62
17.0
1.1
1.1
36.6
25.2
3.45
10000
14000
N206
N206
30
62
16.0
1.0
0.6
31.1
21.5
2.95
11000
13000
N306
N306
30
72
19.0
1.1
1.1
48.3
35.2
5.00
8700
12000
N406
N406
30
90
23.0
1.5
1.5
78.3
55.0
7.95
7600
10000
N207
N207
35
72
17.0
1.1
0.6
44.6
31.5
4.70
9500
11000
N307
N307
35
80
21.0
1.5
1.1
62.0
46.9
6.20
7900
10000
N407
N407
35
100
25.0
1.5
1.5
94.1
68.9
9.25
6600
8800
N208
N208
40
80
18.0
1.1
1.1
54.7
42.9
6.15
8300
10000
N308
N308
40
90
23.0
1.5
1.5
73.4
56.9
7.85
6900
9100
N408
N408
40
110
27.0
2.0
2.0
120
89.1
12.6
6000
8000
N209
N209
45
85
19.0
1.1
1.1
57.6
46.9
6.70
7700
9200
N309
N309
45
100
25.0
1.5
1.5
98.5
77.5
11.3
6200
8300
N409
N409
45
120
29.0
2.0
2.0
134
112
13.8
5400
7200
N210
N210
50
90
20.0
1.1
1.1
60.3
51.0
7.30
7100
8500
N310
N310
50
110
27.0
2.0
2.0
109
93.4
11.7
5600
7500
N410
N410
50
130
31.0
2.1
2.1
161
136
17.4
4900
6600
N211
N211
55
100
21.0
1.5
1.1
72.5
62.3
8.30
6400
7700
N311
N311
55
120
29.0
2.0
2.0
138
111
15.8
5100
6800
N411
N411
55
140
33.0
2.1
2.1
174
138
19.6
4600
6100
N212
N212
60
110
22.0
1.5
1.5
85.7
79.9
10.4
5800
7000
N312
N312
60
130
31.0
2.1
2.1
155
126
17.3
4700
6300
N412
N412
60
150
35.0
2.1
2.1
209
184
26.1
4200
5700
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NF
Jtekt North America
13.12.2018
BC1_001_101 - Cylindrical roller bearings, single row
SKF
29.05.2024
N
JTEKT Corporation(Koyo)
16.01.2019
type N
NTN Corporation
17.10.2023
N
NSK Rolling Bearing
15.11.2023
BAQ_001 - Angular contact ball bearings, four-point contact ball bearings
SKF
31.05.2024
Open Type
NSK Rolling Bearing
15.11.2023
Open type
Jtekt North America
13.12.2018
NU
Jtekt North America
13.12.2018
NUP
Jtekt North America
13.12.2018
Thrust Roller Bearings-with Rings (AZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
BB1_001_101 - Deep groove ball bearings
SKF
29.05.2024
With flat back faces
Jtekt North America
13.12.2018
GB/T 283-2007-N - Rolling bearings Cylindrical roller bearings-Boundary dim...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表