您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NB-1010 - Ball Bearings - Standard, Open
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Ball Bearings
Ball Bearings - Standard, Open
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040345/nb-1010.prj},{NB=NB-1065},{PN=NB-1065},{AMERSID=1045451},{APACID=-},{EMEAID=-},{BEARINGTYPE=Double Shielded},{BEARINGDESIGNATI=R6},{A=0.37500000},{B=0.87500000},{C=0.28125000},{NOBEARINGCIR=16.000},{STATE=U}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BEARINGTYPE
Bearing Type
ⁿ/ₐ
A
A Inside Diameter
[Inch]
B
B Outside Diameter
[Inch]
C
C Width
[Inch]
NB-1010
NB-1010
1045538
-
-
Plain
1/8
3/8
5/32
NB-1025
NB-1025
1091603
-
-
Plain
3/16
1/2
5/32
NB-1040
NB-1040
1045539
-
-
Plain
1/4
3/4
7/32
NB-1055
NB-1055
1045540
-
-
Plain
3/8
7/8
7/32
NB-1070
NB-1070
1045541
-
-
Plain
1/2
1 1/8
1/4
NB-1085
NB-1085
1045542
-
-
Plain
5/8
1 3/8
9/32
NB-1100
NB-1100
1045543
-
-
Plain
3/4
1 5/8
5/16
NB-1120
NB-1120
1045544
-
-
Plain
1
2
3/8
NB-1020
NB-1020
1045448
-
-
Double Shielded
1/8
3/8
5/32
NB-1035
NB-1035
1045449
-
-
Double Shielded
3/16
1/2
0.196
NB-1050
NB-1050
1045450
-
-
Double Shielded
1/4
3/4
9/32
NB-1065
NB-1065
1045451
-
-
Double Shielded
3/8
7/8
9/32
NB-1080
NB-1080
1045452
-
-
Double Shielded
1/2
1 1/8
5/16
NB-1095
NB-1095
1045453
-
-
Double Shielded
5/8
1 3/8
11/32
NB-1105
NB-1105
1045454
-
-
Double Shielded
3/4
1 5/8
7/16
NB-1115
NB-1115
1045455
-
-
Double Shielded
7/8
1 7/8
1/2
NB-1130
NB-1130
1045456
-
-
Double Shielded
1
2
1/2
NB-1015
NB-1015
1045294
-
-
Double Sealed
1/8
3/8
5/32
NB-1030
NB-1030
1045295
-
-
Double Sealed
3/16
1/2
0.196
NB-1045
NB-1045
1045296
-
-
Double Sealed
1/4
3/4
9/32
NB-1060
NB-1060
1045297
-
-
Double Sealed
3/8
7/8
9/32
NB-1075
NB-1075
1045298
-
-
Double Sealed
1/2
1 1/8
5/16
NB-1090
NB-1090
1045299
-
-
Double Sealed
5/8
1 3/8
11/32
NB-1125
NB-1125
1045300
-
-
Double Sealed
1
2
1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表