您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GEV-..L-NPT - Straight male adaptor fittings NPT
EXMAR
NC Tube Fittings
Male adaptor fittings
Straight male adaptor fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_straight_connectors_male/nc_gev_l_npt.prj},{NB=NC-GEV-12LNPT 1.4 718.1102.380.20},{TYPE=NC-GEV-12LNPT 1.4},{MATNR=718.1102.380.20},{SERIE=L},{PN=250},{D1=12},{NPT=1/4},{M1=18x1.5},{L1=41.5},{L2=25.0},{SW1=22},{SW2=19},{E=7.0},{KG=59},{VERS=1},{VERS2=1},{X1=0.80},{RX=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
NPT
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-GEV-06LNPT 1.8 718.110...
NC-GEV-06LNPT 1.8
718.1102.100.20
L
400
6
1/8
12x1.5
33.0
17.0
14
12
4.0
25
NC-GEV-06LNPT 1.4 718.110...
NC-GEV-06LNPT 1.4
718.1102.110.20
L
400
6
1/4
12x1.5
39.0
23.0
14
17
4.0
42
NC-GEV-06LNPT 3.8 718.110...
NC-GEV-06LNPT 3.8
718.1102.120.20
L
400
6
3/8
12x1.5
40.0
24.0
14
19
4.0
51
NC-GEV-06LNPT 1.2 718.110...
NC-GEV-06LNPT 1.2
718.1102.125.20
L
400
6
1/2
12x1.5
45.0
29.0
14
22
4.0
82
NC-GEV-08LNPT 1.8 718.110...
NC-GEV-08LNPT 1.8
718.1102.160.20
L
400
8
1/8
14x1.5
34.0
18.0
17
14
4.5
37
NC-GEV-08LNPT 1.4 718.110...
NC-GEV-08LNPT 1.4
718.1102.170.20
L
400
8
1/4
14x1.5
39.0
23.0
17
17
6.0
43
NC-GEV-08LNPT 3.8 718.110...
NC-GEV-08LNPT 3.8
718.1102.180.20
L
400
8
3/8
14x1.5
40.0
24.0
17
19
6.0
60
NC-GEV-08LNPT 1.2 718.110...
NC-GEV-08LNPT 1.2
718.1102.185.20
L
400
8
1/2
14x1.5
45.0
29.0
17
22
6.0
85
NC-GEV-10LNPT 1.8 718.110...
NC-GEV-10LNPT 1.8
718.1102.265.20
L
250
10
1/8
16x1.5
36.0
19.0
19
17
4.5
40
NC-GEV-10LNPT 1.4 718.110...
NC-GEV-10LNPT 1.4
718.1102.270.20
L
250
10
1/4
16x1.5
41.0
24.0
19
17
7.0
55
NC-GEV-10LNPT 3.8 718.110...
NC-GEV-10LNPT 3.8
718.1102.280.20
L
250
10
3/8
16x1.5
42.0
25.0
19
19
8.0
65
NC-GEV-10LNPT 1.2 718.110...
NC-GEV-10LNPT 1.2
718.1102.285.20
L
250
10
1/2
16x1.5
47.0
30.0
19
22
8.0
85
NC-GEV-10LNPT 3.4 718.110...
NC-GEV-10LNPT 3.4
718.1102.290.20
L
250
10
3/4
16x1.5
48.0
31.0
19
27
8.0
120
NC-GEV-12LNPT 1.8 718.110...
NC-GEV-12LNPT 1.8
718.1102.375.20
L
250
12
1/8
18x1.5
36.5
20.0
22
19
4.5
56
NC-GEV-12LNPT 1.4 718.110...
NC-GEV-12LNPT 1.4
718.1102.380.20
L
250
12
1/4
18x1.5
41.5
25.0
22
19
7.0
59
NC-GEV-12LNPT 3.8 718.110...
NC-GEV-12LNPT 3.8
718.1102.390.20
L
250
12
3/8
18x1.5
41.5
25.0
22
19
9.0
66
NC-GEV-12LNPT 1.2 718.110...
NC-GEV-12LNPT 1.2
718.1102.400.20
L
250
12
1/2
18x1.5
46.5
30.0
22
22
10.0
89
NC-GEV-12LNPT 3.4 718.110...
NC-GEV-12LNPT 3.4
718.1102.405.20
L
250
12
3/4
18x1.5
47.5
31.0
22
27
10.0
134
NC-GEV-15LNPT 1.4 718.110...
NC-GEV-15LNPT 1.4
718.1102.528.20
L
250
15
1/4
22x1.5
43.0
26.0
27
24
7.0
90
NC-GEV-15LNPT 3.8 718.110...
NC-GEV-15LNPT 3.8
718.1102.532.20
L
250
15
3/8
22x1.5
43.0
26.0
27
24
10.0
96
NC-GEV-15LNPT 1.2 718.110...
NC-GEV-15LNPT 1.2
718.1102.534.20
L
250
15
1/2
22x1.5
48.0
31.0
27
24
12.0
115
NC-GEV-15LNPT 3.4 718.110...
NC-GEV-15LNPT 3.4
718.1102.536.20
L
250
15
3/4
22x1.5
49.0
32.0
27
27
12.0
154
NC-GEV-15LNPT 1.1 718.110...
NC-GEV-15LNPT 1.1
718.1102.541.20
L
250
15
1
22x1.5
55.0
38.0
27
36
12.0
178
NC-GEV-18LNPT 3.8 718.110...
NC-GEV-18LNPT 3.8
718.1102.644.20
L
160
18
3/8
26x1.5
43.5
26.5
32
27
10.0
138
NC-GEV-18LNPT 1.2 718.110...
NC-GEV-18LNPT 1.2
718.1102.646.20
L
160
18
1/2
26x1.5
48.5
31.5
32
27
14.0
135
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表