您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
NF E 25-512 - Heavy domed internal serrated lock washer type JZC
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/nf_e_25_512.prj},{NB=NF E25-512 5.1 37560.050.001(High)},{CNSORDERNO=37560.050.001},{NENNID=M5},{D=5},{BRAND=Fabory},{STANDARD=NF E25-512},{THREAD=},{THREADDIRECTIO=},{STYLE=Internal serration},{TYPE=Toothed lock washer},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492770523},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002345},{VARIANT=0},{PACKAGING=MIN},{FAB_NENN=},{FAB_GEO=},{FAB_ARTICLENUMBER=37560.050.001},{FABNETWEIGHT=0.880},{D1=5.1},{D2=16.2},{S=1.0},{H=3.0},{N=6},{CNSAVOID=},{LOD=High},{STANDARDSMALL=nf_e_25_512.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D1
Inner diameter of bearing area min.
[mm]
D2
Diameter of the bearing face max.
[mm]
S
Width
[mm]
H
Hoehe max.
[mm]
N
Number of teeth min.
ⁿ/ₐ
NF E25-512 3.2
37560.030.001
3
Fabory
NF E25-512
Internal serration
Toothed lock washer
Steel
Y
8715492770509
31161801
EC002345
3.2
8.7
0.5
1.5
8
NF E25-512 4.3
37560.040.001
4
Fabory
NF E25-512
Internal serration
Toothed lock washer
Steel
Y
8715492770516
7318210095
31161801
EC002345
4.3
11.2
0.6
1.9
8
NF E25-512 5.1
37560.050.001
5
Fabory
NF E25-512
Internal serration
Toothed lock washer
Steel
Y
8715492770523
31161801
EC002345
5.1
16.2
1.0
3.0
6
NF E25-512 6.1
37560.060.001
6
Fabory
NF E25-512
Internal serration
Toothed lock washer
Steel
Y
8715492770530
31161801
EC002345
6.1
18.3
1.0
3.0
8
NF E25-512 10.2
37560.100.001
10
Fabory
NF E25-512
Internal serration
Toothed lock washer
Steel
Y
8715492770561
7318210095
31161801
EC002345
10.2
26.3
1.4
4.1
8
NF E25-512 12.2
37560.120.001
12
Fabory
NF E25-512
Internal serration
Toothed lock washer
Steel
Y
8715492770578
7318210095
31161801
EC002345
12.2
32.4
1.4
4.8
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Fabory
13.02.2023
DIN ≈433 - Washers, product grade A, up to hardness 250 HV, preferably for ...
Fabory
13.02.2023
NF E 25-511 - Contact-locker washer
Fabory
21.04.2022
DIN 2093 - Disc springs
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 6319 C - Spherical washers, form C
Fabory
13.02.2023
ISO 7093-1 - Plain washers, large series, product grade A
Fabory
13.02.2023
DIN 6797 A - Tooth lock washers, form A
Fabory
13.02.2023
BN 20510 - Lock washers medium series (NFE 25-511 M; Rip-Lock™), stainless ...
Bossard Catalog
02.05.2023
NF E 25-513 - Washer NF E25-513
Fabory
13.02.2023
BN 84538 - Flat washers without chamfer series Z (small) (NFE 25-514 Z), st...
Bossard Catalog
31.10.2023
DIN 74361-2 C - Disc wheels for motor vehicles and trailers, form C
Fabory
13.02.2023
DIN 6900-3 Z4-0 T steel 8.8 zinc-plated - Torx SEMS screws with split lock ...
A.R.T. Elektromechanik
26.01.2023
ASME BS 2470 V2 HSCHS - BS Hexagon Socket Countersunk Head Screw
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表