您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NFC-25748 - Rigid Plate Casters
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Rigid Plate Casters
Rigid Plate Casters
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030201/p100238/nfc-25748.prj},{NB=NFC-25785},{LOADCAPACITY=200.000},{PN=NFC-25785},{AMERSID=1094474},{APACID=-},{EMEAID=-},{CASTERTYPE=Rigid},{WHEELDIAMETERAND=2 1/2 x 1 1/8},{WHEELTYPE=Rockite},{BEARING=Self Lube},{OVERALLHEIGHT=3 1/4 },{SWIVELRADIUS=2 1/4 },{MOUNTINGBOLT= 5/16},{CONFIGURATIONN1=Default},{CONFIGURATIONN2=Default},{CONFIGURATIONN3=Default},{CONFIGURATIONN4=Default},{CONFIGURATIONN5=Default},{CONFIGURATIONN6=NFC-25785},{CONFIGURATIONN7=Default},{CONFIGURATIONN8=Default},{STATENFC250821=S},{STATENFC250831=S},{STATENFC250911=S},{STATENFC251491=S},{STATENFC257481=S},{STATENFC257491=R},{STATENFC257521=S},{STATENFC257901=S},{DESCRIPTION=NFC-25785},{FIXEDNFC250831=Y},{FIXEDNFC250911=Y},{FIXEDNFC251491=Y}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WHEELDIAMETERAND
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
BEARING
Bearing
ⁿ/ₐ
LOADCAPACITY
Load Capacity
[Inch]
OVERALLHEIGHT
Overall Height
ⁿ/ₐ
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
MOUNTINGBOLT
Mounting Bolt
ⁿ/ₐ
NFC-25748
NFC-25748
1094457
-
-
Rigid
2 x 1
Ruberex
Self Lube
90.000
2 1/2
1 3/4
1/ 4
NFC-25783
NFC-25783
1094466
-
-
Rigid
2 x 1
Rockite
Self Lube
150.000
2 1/2
1 3/4
1/ 4
NFC-25749
NFC-25749
1094447
-
-
Rigid
2 1/2 x 1 1/8
Ruberex
Self Lube
100.000
3 1/4
2 1/4
5/16
NFC-25785
NFC-25785
1094474
-
-
Rigid
2 1/2 x 1 1/8
Rockite
Self Lube
200.000
3 1/4
2 1/4
5/16
NFC-25752
NFC-25752
1094407
-
-
Rigid
3 x 1 1/4
Ruberex
Self Lube
175.000
3 13/16
2 7/16
5/16
NFC-25787
NFC-25787
1094464
-
-
Rigid
3 x 1 1/4
Rockite
Self Lube
270.000
3 13/16
2 7/16
5/16
NFC-25814
NFC-25814
1094489
-
-
Rigid
3 x 1 1/4
Plaskite
Roller
300.000
3 13/16
2 7/16
5/16
NFC-25790
NFC-25790
1094423
-
-
Rigid
4 x 1 5/16
Rockite
Self Lube
350.000
5
3 3/16
3/ 8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表