您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NFC-27127 - Rigid Plate Casters
Essentra Components
Feet, Casters & Glides
Casters & Caster Accessories
Wheel Casters
Plate Casters
Rigid Plate Casters
Rigid Plate Casters
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p03000000/l3_p03030000/l4_p03030200/l5_p03030201/p100238/nfc-27127.prj},{NB=NFC-27123},{PN=NFC-27123},{AMERSID=1094495},{APACID=-},{EMEAID=-},{WHEELDIAANDWIDTH=5 x 2},{WHEELTYPE=Semi-Steel},{LOADCAPACITY=900},{OAH=6 1/2 },{SWIVELRADIUS=4 1/4 },{CONFIGURATION1=Default},{CONFIGURATION2=Default},{CONFIGURATION3=Default},{CONFIGURATION4=Default},{CONFIGURATION5=NFC-27123},{CONFIGURATION6=Default},{CONFIGURATION7=Default},{STATENFC268371=S},{STATENFC268401=S},{STATENFC268271=S},{STATENFC271271=S},{STATENFC271291=R},{STATENFC271111=S},{STATENFC271301=S},{DESCRIPTION=NFC-27123},{FIXEDNFC271111=Y},{FIXEDNFC271291=Y},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WHEELDIAANDWIDTH
Wheel Dia. And Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LOADCAPACITY
Load Capacity
ⁿ/ₐ
OAH
Overall Height
ⁿ/ₐ
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
NFC-27127
NFC-27127
1094437
-
-
4 x 2
Vulcanized Rubber
350
5 5/8
3 3/4
NFC-27079
NFC-27079
1094427
-
-
4 x 2
Polyflex
450
5 5/8
3 3/4
NFC-27160
NFC-27160
1094416
-
-
4 x 2
Semi-Steel
700
5 5/8
3 3/4
NFC-27115
NFC-27115
1094430
-
-
4 x 2
Plaskite
700
5 5/8
3 3/4
NFC-27045
NFC-27045
1094460
-
-
4 x 2
K-Wheel
700
5 5/8
3 3/4
NFC-27129
NFC-27129
1094500
-
-
5 x 2
Vulcanized Rubber
400
6 1/2
4 1/4
NFC-27036
NFC-27036
1094420
-
-
5 x 2
Dyna-Tred Poly
750
6 1/2
4 1/4
NFC-27123
NFC-27123
1094495
-
-
5 x 2
Semi-Steel
900
6 1/2
4 1/4
NFC-27114
NFC-27114
1094449
-
-
5 x 2
Plaskite
900
6 1/2
4 1/4
NFC-27046
NFC-27046
1094431
-
-
5 x 2
K-Wheel
900
6 1/2
4 1/4
NFC-27111
NFC-27111
1094496
-
-
6 x 2
Vulcanized Rubber
410
7 1/2
5
NFC-27155
NFC-27155
1094419
-
-
6 x 2
Dyna-Tred
550
7 1/2
5
NFC-27081
NFC-27081
1094445
-
-
6 x 2
Polyflex
700
7 1/2
5
NFC-27124
NFC-27124
1094426
-
-
6 x 2
Semi-Steel
900
7 1/2
5
NFC-27116
NFC-27116
1094486
-
-
6 x 2
Plaskite
900
7 1/2
5
NFC-27130
NFC-27130
1094493
-
-
8 x 2
Duro-Tred
1.000
9 1/2
6 1/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NFC-30660 - Swivel Bolt Hole & Stem Casters - Threaded Stem Swivel
Essentra Components
06.08.2014
TLM-10 - Linear Round Bearings - Ball Bushing Bearing, Closed
Essentra Components
19.04.2016
GU-201 - Coupling Hubs - M-Style, Hubs w/Bore & KW
Essentra Components
19.04.2016
BP-16260 - Headless Press Fit Bushings - Type L
Essentra Components
29.07.2014
HTB-009 - Push Button Pins - Recessed Handle
Essentra Components
23.07.2014
BSG-120 - Castable Bushings - SG (Serrated w/ Groove)
Essentra Components
29.07.2014
BRB-011017P - Socket Head Cap Screws - Metal Standard Head
Essentra Components
24.07.2014
ROC-2801-037 - Hex Head Cap Screws - Metal
Essentra Components
24.07.2014
IKO-TAF81512 - Needle Bearings - Shell w/o Inner Ring
Essentra Components
19.04.2016
PBC-305 - Flanged Pillow Blocks - Self-Aligning
Essentra Components
19.04.2016
RGHS-600 Gripper Adjustable Steel - Grippers
Essentra Components
07.08.2014
FPSC3-05R - Detent Pins - Ring Handle without Shoulder
Essentra Components
22.07.2014
BRB-201017P - Socket Head Cap Screws - Metal Button Head
Essentra Components
24.07.2014
LMB-300 - Linear Pillow Blocks - Self-Aligning, Closed
Essentra Components
19.04.2016
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表