您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
NFW2 - 宽类型
TPC Global
执行器
NF
Powered by
CAD模型選擇
{tpc_global/actuator/nf/nfw2_asmtab.prj},{NB=NFW2-16OAnone},{IDNR=},{BS=16},{CLS=30},{STROKE=O},{ACTION=A},{AUTOSWITCH=},{NUMBER=none},{A=54},{AA=M5 DP6},{NDMAA=5},{PAA=1},{DPAA=6},{B=38},{C=36},{D=38},{E=3H9 DP3},{DPE=3},{F=4},{G=3H9 DP3},{DPG=3},{GA=22 DP3},{DPGA=3},{HOPEN=84},{HCLOSE=54},{J=10},{K=12},{L=14},{M=20.0},{N=26},{P=8},{Q=8},{R=48},{S=20},{T=28},{U=38},{W=58},{X=44},{Y=14},{Z=5},{AB=12.0},{BC=9.0},{CD=3.0},{DE=3.0},{EF=3.0},{HH=M5},{NDMHH=5},{PHH=1},{PP=M5 DP6},{NDMPP=5},{PPP=1},{DPPP=6},{QQ=22 DP2.5},{DPQQ=2.5},{RR=38},{SS=20},{TT=5.0},{ZZ=60.0},{X10=5},{Y10=1.0},{D10=14.000},{S10=10},{NDM10=6},{PPATH=nfw2_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
标识号码
ⁿ/ₐ
BS
Bore Size
[mm]
A
Dimension
[mm]
AA
Thread
ⁿ/ₐ
B
Dimension
[mm]
C
Dimension
[mm]
D
Dimension
[mm]
E
Dimension
[mm]
F
Dimension
[mm]
G
Dimension
[mm]
GA
Dimension
[mm]
HOPEN
打开 H
[mm]
HCLOSE
?? H
[mm]
J
Dimension
[mm]
K
Dimension
[mm]
L
Dimension
[mm]
M
Dimension
[mm]
N
Dimension
[mm]
P
Dimension
[mm]
Q
Dimension
[mm]
R
Dimension
[mm]
S
Dimension
[mm]
T
Dimension
[mm]
U
Dimension
[mm]
W
Dimension
[mm]
X
Dimension
[mm]
Y
Dimension
[mm]
Z
Dimension
[mm]
AB
Dimension
[mm]
BC
Dimension
[mm]
CD
Dimension
[mm]
DE
Dimension
[mm]
EF
Dimension
[mm]
HH
Thread
ⁿ/ₐ
PP
Thread
ⁿ/ₐ
QQ
Dimension
[mm]
RR
Dimension
[mm]
SS
Dimension
[mm]
TT
Dimension
[mm]
ZZ
Dimension
[mm]
NFW2-10A
10
36
M4 DP5
22
22
26
3H9 DP3
4
3H9 DP3
15 DP3
46
36
6
8
10
16.5
16
6
6
34
15
15
26
46
36
10
4
9.0
5.5
6.5
3.5
6.5
M3
M4 DP5
15 DP2.5
26
15
5.5
43.5
NFW2-12A
12
44
M4 DP6
30
30
32
3H9 DP3
4
3H9 DP3
15 DP3
64
44
8
10
10
19.0
19
8
7
42
18
18
32
50
40
10
4
10.0
7.5
4.5
3.0
5.0
M4
M4 DP6
15 DP2.5
32
18
7.0
50.0
NFW2-16A
16
54
M5 DP6
38
36
38
3H9 DP3
4
3H9 DP3
22 DP3
84
54
10
12
14
20.0
26
8
8
48
20
28
38
58
44
14
5
12.0
9.0
3.0
3.0
3.0
M5
M5 DP6
22 DP2.5
38
20
5.0
60.0
NFW2-20A
20
76
M6 DP7
56
30
48
4H9 DP4
5
4H9 DP4
22 DP5
116
76
10
15
16
31.0
36
12
10
58
26
30
48
76
60
16
8
14.0
11.0
9.0
3.0
9.0
M6
M6 DP7
22 DP2.5
56
26
9.0
72.0
NFW2-25A
25
90
M6 DP7
58
44
58
4H9 DP4
5
4H9 DP4
22 DP5
140
90
12
20
18
34.0
43
14
12
68
30
38
58
88
70
18
8
19.0
14.0
7.0
5.0
7.0
M6
M8 DP8
22 DP3
58
30
10.0
86.0
NFW2-30A
30
110
M8 DP8
72
44
62
4H9 DP4
5
4H9 DP5
30 DP5
170
110
15
24
24
36.0
48
16
16
74
34
40
62
100
77
23
12
21.5
15.5
6.0
7.5
7.5
M8
M8 DP8
30 DP3
72
34
11.0
98.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NGQ - New Compact Guide Cylinder
TPC Global
15.05.2019
NFHL2 - ?镲艇知
TPC Global
04.11.2018
NFB2 - 紧凑型气动卡盘
TPC Global
04.11.2018
NDMKW - 直接安装气缸/非旋转连杆/双作用:双连杆
TPC Global
04.11.2018
ADQ2(T) - ??? ?銮砀?/??:?氵躞
TPC Global
24.05.2020
SPS-206 - General Purpose Pressure Switch / Operating Pressure Range -0.05~...
TPC Global
15.02.2020
ADQ2 - 紧凑型气缸内置磁铁/双作用:单杆/大直径
TPC Global
24.05.2020
AQS - Compact Cylinder Standard Type / Single Acting : Spring Return
TPC Global
04.11.2018
ADR - Double Rod Cylinder
TPC Global
15.02.2020
ADQ2 - 紧凑型气缸/双动单杆/长冲程系列
TPC Global
24.05.2020
ASLP - Slide Cylinder
TPC Global
04.11.2018
NDC - Small Direct Mount Cylinder
TPC Global
12.12.2022
AQ3 - 紧凑型气缸:ISO 21287
TPC Global
02.03.2023
AG - 紧凑的指南圆筒
TPC Global
04.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表