您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: NTN Automation
Created: 29.10.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Automation
NKBK L - Long Square Flange Type
NTN Automation
Linear Motion
Linear Ball Bushings and Shafting
Linear Bearing
Metric
Non Self Aligning
Europe Series
Square Flanged
Long
Powered by
CAD模型選擇
{ntn_automation/linear_motion/linear_ball_bushings_shafting/linear_bearing/metric/non_self_aligning/europe_series/square_flanged/long/nkbk_l.prj},{NB=NKBK20LUU},{NOTE=NOTE Please make selection from top to bottom},{MN=NKBK20L},{BT=Long Square Flange},{SL=UU},{DR=20},{DRTOL=+0.011/-0.001},{D=32},{DTOL=+0/-0.013},{L=80},{LTOL=+0/-0.30},{D1=54},{K=42},{H=8},{ANG=43},{LD1=5.5},{LD2=9.0},{LH=5.1},{SQ=0.017},{ECCMAX=0.017},{BR=5},{BLRD=140},{BLRS=280},{WGT=0.215}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
NOTE
Selection Note
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
DR
Inner Dia.
[mm]
DRTOL
Inner Dia. Tol.
[mm]
D
Outer Dia.
[mm]
DTOL
Outer Dia. Tol.
[mm]
L
Length
[mm]
LTOL
Length Tol.
[mm]
SQ
Squareness
[mm]
ECCMAX
Eccentricity Max
[mm]
BR
Number of Ball Rows
ⁿ/ₐ
BLRD
Basic Load Rating - Dynamic
[C(kgf)]
BLRS
Basic Load Rating - Static
[Co(kgf)]
WGT
Weight
[Kg]
NKBK8LUU
NKBK8LUU
NOTE Please make selectio...
Long Square Flange
8
+0.009/-0.001
16
+0/-0.009
46
+0/-0.30
0.015
0.015
4
43
82
0.049
NKBK10LUU
NKBK10LUU
NOTE Please make selectio...
Long Square Flange
10
+0.009/-0.001
19
+0/-0.011
55
+0/-0.30
0.015
0.015
4
60
112
0.000
NKBK12LUU
NKBK12LUU
NOTE Please make selectio...
Long Square Flange
12
+0.009/-0.001
22
+0/-0.011
61
+0/-0.30
0.015
0.015
4
83
160
0.098
NKBK16LUU
NKBK16LUU
NOTE Please make selectio...
Long Square Flange
16
+0.011/-0.001
26
+0/-0.011
68
+0/-0.30
0.015
0.015
5
94
182
0.122
NKBK20LUU
NKBK20LUU
NOTE Please make selectio...
Long Square Flange
20
+0.011/-0.001
32
+0/-0.013
80
+0/-0.30
0.017
0.017
5
140
280
0.215
NKBK25LUU
NKBK25LUU
NOTE Please make selectio...
Long Square Flange
25
+0.013/-0.002
40
+0/-0.013
112
+0/-0.40
0.017
0.017
6
160
320
0.500
NKBK30LUU
NKBK30LUU
NOTE Please make selectio...
Long Square Flange
30
+0.013/-0.002
47
+0/-0.013
123
+0/-0.40
0.017
0.017
6
225
560
0.710
NKBK40LUU
NKBK40LUU
NOTE Please make selectio...
Long Square Flange
40
+0.016/-0.004
62
+0/-0.015
151
+0/-0.40
0.020
0.020
6
350
820
1.540
NKBK50LUU
NKBK50LUU
NOTE Please make selectio...
Long Square Flange
50
+0.016/-0.004
75
+0/-0.015
192
+0/-0.40
0.020
0.020
6
620
1622
2.890
NKBK60LUU
NKBK60LUU
NOTE Please make selectio...
Long Square Flange
60
+0.016/-0.004
90
+0/-0.020
209
+0/-0.40
0.025
0.025
6
770
2040
3.920
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表