您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
NSF-F - Flanged nuts
Elesa
GENERAL CATALOGUE
Machine elements
Transmission elements
NSF
Powered by
CAD模型選擇
{elesa/general_catalogue/09/7_transmission_elements/nsf/nsf_f.prj},{NB=Flanged nuts NSF-16x2-R-F},{CODE=470371},{DESCRIPTION=NSF-16x2-R-F},{DIM01=TR 16x2},{DIM02=48},{DIM03=35},{DIM04=28},{DIM05=6},{DIM06=38},{DIM07=12},{DIM08=825},{DIM09=2.9},{DIM10=14 ÷ 21},{DIM11=0.15 ÷ 0.25},{DIM12=3.0},{WEIGHT=42},{NDM=16},{P=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
D
ⁿ/ₐ
DIM03
L
ⁿ/ₐ
DIM04
d2
ⁿ/ₐ
DIM05
d3
ⁿ/ₐ
DIM06
d4
ⁿ/ₐ
DIM07
l1
ⁿ/ₐ
DIM08
Support surface
[mm^2]
DIM09
Static axial load
[N]
DIM10
Eefficiency
ⁿ/ₐ
DIM11
Friction coefficient
[μ]
DIM12
C
[Nm]
WEIGHT
Weight
[g]
Flanged nuts NSF-10x2-R-F
470361
NSF-10x2-R-F
TR 10x2
42
25
25
5
34
10
353
1.2
20 ÷ 30
0.15 ÷ 0.25
2.5
28
Flanged nuts NSF-10x3-R-F
470363
NSF-10x3-R-F
TR 10x3
42
25
25
5
34
10
334
1.1
27 ÷ 38
0.15 ÷ 0.25
3.0
28
Flanged nuts NSF-12x3-R-F
470365
NSF-12x3-R-F
TR 12x3
48
35
28
6
38
12
577
2.0
24 ÷ 44
0.15 ÷ 0.25
3.0
46
Flanged nuts NSF-14x3-R-F
470367
NSF-14x3-R-F
TR 14x3
48
35
28
6
38
12
687
2.4
21 ÷ 31
0.15 ÷ 0.25
3.0
44
Flanged nuts NSF-14x4-R-F
470369
NSF-14x4-R-F
TR 14x4
48
35
28
6
38
12
660
2.3
26 ÷ 47
0.15 ÷ 0.25
3.0
44
Flanged nuts NSF-16x2-R-F
470371
NSF-16x2-R-F
TR 16x2
48
35
28
6
38
12
825
2.9
14 ÷ 21
0.15 ÷ 0.25
3.0
42
Flanged nuts NSF-16x4-R-F
470373
NSF-16x4-R-F
TR 16x4
48
35
28
6
38
12
770
2.6
24 ÷ 34
0.15 ÷ 0.25
3.0
42
Flanged nuts NSF-18x4-R-F
470375
NSF-18x4-R-F
TR 18x4
48
35
28
6
38
12
880
3.0
22 ÷ 32
0.15 ÷ 0.25
3.0
39
Flanged nuts NSF-20x4-R-F
470377
NSF-20x4-R-F
TR 20x4
55
44
32
7
45
12
1244
4.3
20 ÷ 30
0.15 ÷ 0.25
3.0
59
Flanged nuts NSF-24x5-R-F
470379
NSF-24x5-R-F
TR 24x5
55
44
32
7
45
14
1486
5.2
21 ÷ 30
0.15 ÷ 0.25
3.0
50
Flanged nuts NSF-26x5-R-F
470381
NSF-26x5-R-F
TR 26x5
62
46
38
7
50
14
1698
6.3
19 ÷ 29
0.15 ÷ 0.25
3.0
79
Flanged nuts NSF-28x5-R-F
470383
NSF-28x5-R-F
TR 28x5
62
46
38
7
50
14
1843
4.5
18 ÷ 27
0.15 ÷ 0.25
3.0
73
Flanged nuts NSF-30x6-R-F
470385
NSF-30x6-R-F
TR 30x6
62
46
38
7
50
14
1951
3.5
20 ÷ 30
0.15 ÷ 0.25
3.0
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表