您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
OJUM-01 - Linear Plain Bearing, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/ojum_01_asmtab.prj},{NB=OJUM-01-20},{INFO=INFO},{AUS=JUM-01},{AUS1='JUM-01', 'Standard', 'XUM-01', 'Für hohe Temperaturen', 'JUM-11' , 'Mit reduziertem Lagerspiel'},{CNSMASSEXACT=42},{WE=20},{TOL=0.030 - 0.091},{PMAXD0=2250},{PMAXD90=1800},{PMAXD180=900},{PMAXS0=15750},{PMAXS90=12600},{PMAXS180=6300},{D1=20},{D2=32},{B=45},{W=12.0},{A=2.2},{DN=29.6},{B1=31.2},{S=1.60},{F=0},{H=1.2},{FWINK=0.000},{FLAENG=0.000},{PPATH=assemblies/ojum_01_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
WE
Shaft Ø
[mm]
TOL
Tolerance Bearing Inner Diameter
[mm]
PMAXD0
Pmax. Dynamic Load P = 5 MPa 0°
[N]
PMAXD90
Pmax. Dynamic Load P = 5 MPa 90°
[N]
PMAXD180
Pmax. Dynamic Load P = 5 MPa 180°
[N]
PMAXS0
Pmax. Static Load P = 35 MPa 0°
[N]
PMAXS90
Pmax. Static Load P = 35 MPa 90°
[N]
PMAXS180
Pmax. Static Load P = 35 MPa 180°
[N]
D1
Diameter
[mm]
D2
Diameter
[mm]
B
Length
[mm]
W
Width
[mm]
A
Diameter
[mm]
DN
Diameter
[mm]
B1
Length
[mm]
S
Length
[mm]
F
Length
[mm]
H
Height
[mm]
OJUM-01-10
OJUM-01-10
11
10
0.030 - 0.088
725
500
196
5075
3500
1370
10
19
29
7.3
0.0
17.5
21.6
1.30
0
1.2
OJUM-01-12
OJUM-01-12
15
12
0.030 - 0.088
960
635
240
6720
4445
1680
12
22
32
9.0
3.0
20.5
22.6
1.30
1.33 (7°)
1.2
OJUM-01-16
OJUM-01-16
21
16
0.030 - 0.088
1440
990
396
10080
6943
2772
16
26
36
11.6
2.2
24.2
24.6
1.30
0
1.2
OJUM-01-20
OJUM-01-20
42
20
0.030 - 0.091
2250
1800
900
15750
12600
6300
20
32
45
12.0
2.2
29.6
31.2
1.60
0
1.2
OJUM-01-25
OJUM-01-25
70
25
0.030 - 0.091
3625
2953
1523
25375
20670
10658
25
40
58
14.5
3.0
36.5
43.7
1.85
-1.5 (-4.3°)
1.5
OJUM-01-30
OJUM-01-30
132
30
0.040 - 0.110
5100
4250
2278
35700
29735
15946
30
47
68
16.6
3.0
43.5
51.7
1.85
2 (4.9°)
2.0
OJUM-01-40
OJUM-01-40
278
40
0.040 - 0.115
8000
6810
3800
56000
47660
26660
40
62
80
21.0
3.0
57.8
60.3
2.15
1.5 (2.8°)
2.0
OJUM-01-50
OJUM-01-50
479
50
0.050 - 0.130
12500
10750
6125
87500
75265
42875
50
75
100
25.5
5.0
70.5
77.3
2.65
2.5 (3.8°)
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表