您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
OPTO® Aluminium / Steel Dome Head - Painted White - Multigrip Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Multigrip Blind Rivet - painted
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/multigrip_blind_rivet_painted/opto_alst_fk_lak_w.prj},{NB=Blind Rivet OPTO 10600040095/9010 (l_1.2)},{ARTNR=10600040095/9010},{D=4.0},{DB1=4.1},{KB1=1.2},{KB2=6.4},{SL1=9.5},{HK=1.2},{DK=7.9},{DM=2.3},{SBK=1120},{ZBK=1650},{KG=1.70},{KGS=1.700},{MIN=24},{BEZ=HONSEL-Mehrbereichsblindniet OPTO® Alu/Stahl Flachkopf lackiert RAL 9010 weiß},{MAT1=Aluminium},{MAT2=Stahl verzinkt},{SU=EN AW-5052 [AlMg2,5]},{AU=offen},{KO=Flachkopf},{DIN=xxx},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082020},{EAN=4016111910967},{CL=23120402},{INFOPDF=PDF},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{FORM=l},{KB=1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet OPTO 10600032...
10600032068/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
3.2
3.3
0.8
3.4
6.8
1.0
6.4
1.8
720
1000
1.010
500
83082009
4016111910721
23120402
23120402
Blind Rivet OPTO 10600032...
10600032080/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
3.2
3.3
0.8
4.8
8.0
1.0
6.4
1.8
720
1000
1.010
500
83082012
4016111910783
23120402
23120402
Blind Rivet OPTO 10600032...
10600032095/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
3.2
3.3
1.2
6.4
9.5
1.0
6.4
1.8
720
1000
0.970
500
83082014
4016111910837
23120402
23120402
Blind Rivet OPTO 10600032...
10600032110/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
3.2
3.3
4.0
7.9
11.0
1.0
6.4
1.8
720
1000
0.980
500
83082016
4016111910868
23120402
23120402
Blind Rivet OPTO 10600040...
10600040060/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.0
4.1
0.5
3.0
6.0
1.2
7.9
2.3
1120
1650
1.560
500
83082018
4016111910899
23120402
23120402
Blind Rivet OPTO 10600040...
10600040095/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.0
4.1
1.2
6.4
9.5
1.2
7.9
2.3
1120
1650
1.700
500
83082020
4016111910967
23120402
23120402
Blind Rivet OPTO 10600040...
10600040127/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.0
4.1
4.0
9.5
12.7
1.2
7.9
2.3
1120
1650
1.830
500
83082022
4016111911117
23120402
23120402
Blind Rivet OPTO 10600040...
10600040169/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.0
4.1
6.4
12.7
16.9
1.2
7.9
2.3
1120
1650
2.090
500
83082024
4016111911209
23120402
23120402
Blind Rivet OPTO 10600048...
10600048103/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.8
4.9
1.6
6.4
10.3
1.5
9.8
2.8
1530
2300
2.610
500
83082026
4016111911292
23120402
23120402
Blind Rivet OPTO 10600048...
10600048151/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.8
4.9
4.8
11.1
15.1
1.5
9.8
2.8
1530
2300
2.920
500
83082028
4016111911438
23120402
23120402
Blind Rivet OPTO 10600048...
10600048169/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.8
4.9
6.4
12.7
16.9
1.5
9.8
2.8
1530
2300
3.010
500
83082030
4016111911513
23120402
23120402
Blind Rivet OPTO 10600048...
10600048248/9010
HONSEL-Mehrbereichsblindn...
Aluminium
Galvanized steel
EN AW-5052 [AlMg2,5]
Open
Dome Head
xxx
4.8
4.9
12.7
19.8
24.8
1.5
9.8
2.8
1530
2300
3.680
500
83082032
4016111911582
23120402
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表