您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
中文
中文
OSP-P4 - OSP-P Pure space
TAIYO
Rodless pneumatic drive
Series OSP-D10-80
Powered by
CAD模型選擇
{taiyo/pneuantrieb/ospp/osp4_asm.prj},{NB=PO-OSP-P16-47001-00000 Reinraumzylinder (Hub=0 Pos=0) Baugruppe(0,0,0)},{ZYL=16.000},{STROKE=0},{POS=0},{SEALS=0},{GREASE=0},{SCREW=1},{CONNECT1=0},{CONNECT2=0},{CONNECT3=0},{A=65.000},{B=14.000},{C=30.000},{D=M5},{D1=5.000},{D2=4.130},{E=18.000},{G=M3},{G1=3.000},{G2=2.460},{H=9.000},{I=5.500},{J=69.000},{K=15.000},{M=25.000},{O=31.000},{S=24.000},{T=29.600},{V=16.500},{X=36.000},{Y=M4},{Y1=4.000},{Y2=3.240},{BW=10.800},{BX=1.800},{BY=28.500},{CF=40.000},{EN=3.000},{FB=30.000},{FH=27.200},{GP=25.700},{ZZ=7.000},{PPATH=osp4_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ZYL
Cylinder diameter
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
G
[mm]
G1
[mm]
G2
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
M
[mm]
O
[mm]
S
[mm]
T
[mm]
V
[mm]
X
[mm]
Y
[mm]
Y1
[mm]
Y2
[mm]
BW
[mm]
BX
[mm]
BY
[mm]
CF
[mm]
EN
[mm]
FB
[mm]
FH
[mm]
GP
[mm]
ZZ
[mm]
PO-OSP-P16-47001-00000 Cy...
16.000
65.000
14.000
30.000
M5
5.000
4.130
18.000
M3
3.000
2.460
9.000
5.500
69.000
15.000
25.000
31.000
24.000
29.600
16.500
36.000
M4
4.000
3.240
10.800
1.800
28.500
40.000
3.000
30.000
27.200
25.700
7.000
PO-OSP-P25-47001-00000 Cy...
25.000
100.000
22.000
41.000
G1/8
9.730
8.570
27.000
M5
5.000
4.130
15.000
9.000
117.000
21.500
33.000
48.500
35.000
40.600
25.000
65.000
M5
5.000
4.130
17.500
2.200
40.500
54.500
3.600
40.000
39.500
41.000
8.000
PO-OSP-P32-47001-00000 Cy...
32.000
125.000
25.500
52.000
G1/4
13.160
11.450
36.000
M6
6.000
4.920
15.000
11.500
152.000
28.500
40.000
53.600
38.000
45.000
27.000
90.000
M6
6.000
4.920
20.500
2.500
47.100
68.500
5.500
52.000
51.700
46.200
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OSP-P - OSP-P Pure space
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
OSP-P ZYL - Basic Linear Drive
TAIYO
14.06.2023
OSP-L - OSP-L 25-40
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
OSP-P ZYL - Basic Linear Drive
Parker Pneumatic Division
14.06.2023
不带开关 SRL3
CKD
13.07.2023
rodless_cylinder_series_rtc_bv - Rodless cylinder
Aventics
13.07.2022
OSP-P ZYL - Basic Linear Drive
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
SDAD SDAJ - 超薄气缸
AirTAC
21.07.2022
RMT系列 - 磁耦合无杆气缸(带铜套轴承导杆型)
AirTAC
21.07.2022
25A-CY3R - 磁偶式无杆气缸 直接安装型/二次电池对应系列
SMC Corporation
21.03.2024
OSP-L - OSP-L 25-63
TAIYO
14.06.2023
OSP-P ZYL - Duplex and Multiplex Connection
TAIYO
14.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表