您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PBC-650 - Linear Rails & Channels - Roller Guide Rail
Essentra Components
Bearings & Power Transmission
Linear Motion Components
Linear Shafts, Rails & Blocks
Linear Channels, Rails & Tracks
Linear Rails & Channels
Linear Rails & Channels - Roller Guide Rail
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d07000000/l3_d07030000/l4_d07030100/l5_d07030101/p040980/pbc-650.prj},{NB=PBC-665},{PN=PBC-665},{AMERSID=1047245},{APACID=-},{EMEAID=-},{B=1.91},{LGTH=12},{F=0.75},{S=0.75},{T=3.5},{X=1/4},{NOOFHOLES=4},{D=0.43000},{N=2},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
B
B Width
[Inch]
LGTH
Length
[Inch]
F
F Rail Height
[Inch]
S
S Hole Spacing From Edge
[Inch]
T
T Hole Spacing Center to Center
[Inch]
X
X Rail Mounting Holes for Metric Button Head Cap Screws
ⁿ/ₐ
NOOFHOLES
Number Of Holes
ⁿ/ₐ
PBC-650
PBC-650
1047242
-
-
1.32
12
0.60
0.75
3.5
no. 10
4
PBC-655
PBC-655
1047243
-
-
1.32
24
0.60
1.50
3.5
no. 10
7
PBC-660
PBC-660
1047244
-
-
1.32
36
0.60
0.50
3.5
no. 10
11
PBC-665
PBC-665
1047245
-
-
1.91
12
0.75
0.75
3.5
1/4
4
PBC-670
PBC-670
1047246
-
-
1.91
24
0.75
1.50
3.5
1/4
7
PBC-675
PBC-675
1047247
-
-
1.91
36
0.75
0.50
3.5
1/4
11
PBC-680
PBC-680
1047248
-
-
3.00
12
1.04
0.75
3.5
5/16
4
PBC-690
PBC-690
1047250
-
-
3.00
36
1.04
0.50
3.5
5/16
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表