您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: EWAR - Ernst Wagner
Created: 26.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EWAR - Ernst Wagner
PC215 - Single hook
EWAR - Ernst Wagner
P-Line
Powered by
CAD模型選擇
{ewar/p_line/pc215.prj},{NB=720215-PC215 Single hook satin (350)},{PN=PC215 Single hook satin},{AS=Satin Finished (Standard)},{CNSORDERNO=720215},{LODLEVEL=350},{W=0.1},{INFO=PDF},{WEB=Info},{LINKDE=http://wagner-ewar.de/produkte/category:p-linie/uid:pc-215},{LINKEN=http://wagner-ewar.de/en/produkte/category:p-linie/uid:pc-215},{LINKFR=http://wagner-ewar.de/fr/produkte/category:p-linie/uid:pc-215}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Article-No./Description
ⁿ/ₐ
AS
Surface
ⁿ/ₐ
CNSORDERNO
Ident-No.
ⁿ/ₐ
W
Weight
[kg]
PC215 Single hook satin -...
PC215 Single hook satin
Satin Finished (Standard)
720215
0.1
PC215 Single hook polishe...
PC215 Single hook polishe...
Highly Polished
735215
0.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PP102 - Liquid soap dispenser 1100ml
EWAR - Ernst Wagner
08.03.2019
BA220 - Backrest for folding seat
EWAR - Ernst Wagner
08.03.2019
BA210 - Fixed folding seat
EWAR - Ernst Wagner
08.03.2019
BA250 - BA250 Backrest for toilet seat with handle
EWAR - Ernst Wagner
08.03.2019
BA260 - Corner basket
EWAR - Ernst Wagner
08.03.2019
BA200 - Removable folding seat
EWAR - Ernst Wagner
08.03.2019
AC215 - Single hook
EWAR - Ernst Wagner
08.03.2019
HFZ13 - Light-duty hook, suitable for clothing, tool kits, standard
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表