您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
PIE080 - MOUNTING FOOT BASE WITH GROUND FIXING (80-105-130)
Boteco
MOUNTING FEET
Powered by
CAD模型選擇
{boteco/piedini_di_appoggio/pie2e80-105-130.prj},{NB=PIE.080S24},{SHA256=RrYpx/imC9HXBlJcrbVaUZcM1kE835gLMUf/KDl8/Bs=},{INAME=pie2e080s24},{NAME=pie.080s24},{NNCUSTOM=PIE080},{NTCUSTOM=MOUNTING FOOT BASE WITH GROUND FIXING (80-105-130)},{NBCUSTOM=PIE.080S24},{LINACUSTOM=PIE.080S24},{STEPFILE=PIE.080S24.step},{PNGFILE=PIE080.png},{DWGFILE=PIE080.dwg},{CODE=PIE.080S24},{MIS01=80},{MIS02=20},{MIS03=16},{MIS04=54},{MIS05=18.5},{MIS06=9 (M8)},{MIS07=24.0},{MIS08=47.5},{MIS09=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SHA256
ⁿ/ₐ
INAME
Internal name
ⁿ/ₐ
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
H
[mm]
MIS03
h
[mm]
MIS04
I
[mm]
MIS05
A
[mm]
MIS06
d2
[mm]
MIS07
R
[mm]
MIS08
Weight
[gr]
MIS09
F1
[kN]
PIE.080S12.4
t7waIb0MdCo/k5RyHfSobddso...
pie2e080s122e4
PIE.080S12.4
80
20
16
54
18.5
9 (M8)
12.4
49.0
10
PIE.080S15
Txi0I5GHEgoaa+s3NjB5ZaTAo...
pie2e080s15
PIE.080S15
80
20
16
54
18.5
9 (M8)
15.0
45.0
13
PIE.080S24
RrYpx/imC9HXBlJcrbVaUZcM1...
pie2e080s24
PIE.080S24
80
20
16
54
18.5
9 (M8)
24.0
47.5
25
PIE.105S15
3rs0QTlHBcVCiB3hunVZEyGX2...
pie2e105s15
PIE.105S15
105
22
18
74
22.0
11 (M10)
15.0
99.0
15
PIE.105S24
cWjSsaDV95YprKH3X2DLFWnSm...
pie2e105s24
PIE.105S24
105
22
18
74
22.0
11 (M10)
24.0
97.0
25
PIE.130S15
pWMK7BQ3nZqnHn0LK+WwEwTCt...
pie2e130s15
PIE.130S15
130
24
20
99
21.0
13 (M12)
15.0
165.0
17
PIE.130S24
D4M5uJKakF2FggKDI+WQ+9F8R...
pie2e130s24
PIE.130S24
130
24
20
99
21.0
13 (M12)
24.0
163.0
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表