您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
Planete 2 - Planete 2 Tube
Eaton BIM
Safety, security & emergency communications
Emergency Lighting Self-contained
Special French market
Planete 2
Powered by
CAD模型選擇
{eaton_bim/safety_security_em_com/em_light_self_con/special_french_market/planete_2/planette_2_tube.prj},{NB=LUM17251(300)},{EF7004258=1},{EF7009347=0.6},{EF7000008=100},{EF7001456=119},{EF7001438=362},{EF7000085=2.5},{GWT=850},{PREVIEW=flexitech_st_left_side.png},{PREVIEW2=flexitech_et_right.png},{PF=Planete 2},{M1=LUM17251},{MEAN=3660191815608},{MDESC=PLANETE 2-400 Tube ADR CGLine+},{PO=Left},{EF7000003=Wall surface mounted/ceiling surface mounting},{EF7000030=Escape route lighting},{EF7001278=N/A},{EF7011099=N/A},{EF7004351=Lithium-ions},{EF7002423=LED not exchangeable},{EF7001596=Plastic},{EF7000136=None},{EF7000187=AC},{EF7005127=220 - 240},{EF7012170=Diffuser lens/optic/panel},{EF7005474=IP66/68},{EF7004293=IK10},{EF7000004=II},{EF7012090=5 - 35},{EF7009349=400},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Part Number
ⁿ/ₐ
PF
Product Family
ⁿ/ₐ
M1
Material 1
ⁿ/ₐ
MEAN
Material 1 EAN
ⁿ/ₐ
MDESC
Material 1 Description
ⁿ/ₐ
EF7000003
Mounting method
ⁿ/ₐ
EF7000030
Function
ⁿ/ₐ
EF7001278
Type of indicator
ⁿ/ₐ
EF7011099
Pictogram included
ⁿ/ₐ
EF7004351
Battery quality
ⁿ/ₐ
EF7002423
Lamp type
ⁿ/ₐ
EF7004258
Number of lighting heads
ⁿ/ₐ
EF7001596
Material housing
ⁿ/ₐ
EF7000136
Colour housing
ⁿ/ₐ
EF7000187
Voltage type
ⁿ/ₐ
EF7005127
Nominal voltage
[Vac]
EF7012170
Light distributor
ⁿ/ₐ
EF7005474
Degree of protection (IP)
ⁿ/ₐ
EF7004293
Impact strength
ⁿ/ₐ
EF7000004
Protection class
ⁿ/ₐ
EF7012090
Rated ambient temperature acc. IEC62722-2-1
[°C]
EF7009347
Max. system power
[W]
EF7009349
Rated luminous flux acc. IEC 62722-2-1
[lm]
EF7011954
Luminous flux in standby mode
[lm]
EF7008732
Recognition distance
[m]
EF7000008
Width
[mm]
EF7001456
Height/depth
[mm]
EF7001438
Length
[mm]
EF7000015
Outer diameter
[mm]
EF7000846
Built-in width
[mm]
EF7000085
Conductor cross section
[mm^2]
TS
Testing system
ⁿ/ₐ
F
Frequency
[Hz]
GWT
Glow wire test
[°C]
OUC
Outdoor use compliance
ⁿ/ₐ
MODE
Mode
ⁿ/ₐ
AT
Autonomy
[h]
LUM17251
LUM17251
Planete 2
LUM17251
3660191815608
PLANETE 2-400 Tube ADR CG...
Wall surface mounted/ceil...
Escape route lighting
N/A
N/A
Lithium-ions
LED not exchangeable
1
Plastic
None
AC
220 - 240
Diffuser lens/optic/panel
IP66/68
IK10
II
5 - 35
0.6
400
3
N/A
100
119
362
100
60
2.5
CGLine+
50/60
850
No
Maintained (M)
1
LUM17250
LUM17250
Planete 2
LUM17250
3660191815615
PLANETE 2-45 Tube ADR CGL...
Wall surface mounted
Escape route signage
Only single-sided
Yes
Lithium-ions
LED not exchangeable
1
Plastic
None
AC
220 - 240
Diffuser lens/optic/panel
IP66/68
IK10
II
5 - 35
0.6
45
3
24
100
119
362
100
60
2.5
CGLine+
50/60
850
No
Maintained (M)
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表