您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Plate wheels duplex 1"x17,02mm (16 B-2)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/duplex_plate_wheels_16b_2.prj},{NB=T14991},{NAME=Plate wheel duplex 1\"x17,02mm Z36},{Z=36},{DE=303.0},{DP=291.44},{CNSORDERNO=T14991},{D2=25},{KG=22.46},{B2=47.7},{B1=15.8},{C=2.5},{R3=26},{CNSORDERNO2=202380036}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T14963
Plate wheel duplex 1"x17,...
8
77.9
66.37
T14963
16
0.71
47.7
15.8
2.5
26
T14964
Plate wheel duplex 1"x17,...
9
85.8
74.27
T14964
16
0.97
47.7
15.8
2.5
26
T14965
Plate wheel duplex 1"x17,...
10
93.8
82.19
T14965
16
1.27
47.7
15.8
2.5
26
T14966
Plate wheel duplex 1"x17,...
11
101.7
90.14
T14966
20
1.57
47.7
15.8
2.5
26
T14967
Plate wheel duplex 1"x17,...
12
109.7
98.14
T14967
20
1.94
47.7
15.8
2.5
26
T14968
Plate wheel duplex 1"x17,...
13
117.7
106.12
T14968
20
2.36
47.7
15.8
2.5
26
T14969
Plate wheel duplex 1"x17,...
14
125.7
114.15
T14969
20
2.81
47.7
15.8
2.5
26
T14970
Plate wheel duplex 1"x17,...
15
133.7
122.17
T14970
20
3.31
47.7
15.8
2.5
26
T14971
Plate wheel duplex 1"x17,...
16
141.8
130.20
T14971
20
3.84
47.7
15.8
2.5
26
T14972
Plate wheel duplex 1"x17,...
17
149.8
138.22
T14972
20
4.41
47.7
15.8
2.5
26
T14973
Plate wheel duplex 1"x17,...
18
157.8
146.28
T14973
20
5.01
47.7
15.8
2.5
26
T14974
Plate wheel duplex 1"x17,...
19
165.9
154.33
T14974
20
5.66
47.7
15.8
2.5
26
T14975
Plate wheel duplex 1"x17,...
20
173.9
162.38
T14975
20
6.34
47.7
15.8
2.5
26
T18427
Plate wheel duplex 1"x17,...
21
182.0
170.43
T18427
25
7.00
47.7
15.8
2.5
26
T14977
Plate wheel duplex 1"x17,...
22
190.1
178.48
T14977
25
7.76
47.7
15.8
2.5
26
T14978
Plate wheel duplex 1"x17,...
23
198.1
186.53
T14978
25
8.56
47.7
15.8
2.5
26
T14979
Plate wheel duplex 1"x17,...
24
206.2
194.59
T14979
25
9.40
47.7
15.8
2.5
26
T14980
Plate wheel duplex 1"x17,...
25
214.2
202.66
T14980
25
10.28
47.7
15.8
2.5
26
T14981
Plate wheel duplex 1"x17,...
26
222.3
210.72
T14981
25
11.20
47.7
15.8
2.5
26
T14982
Plate wheel duplex 1"x17,...
27
230.4
218.79
T14982
25
12.15
47.7
15.8
2.5
26
T14983
Plate wheel duplex 1"x17,...
28
238.4
226.85
T14983
25
13.14
47.7
15.8
2.5
26
T14984
Plate wheel duplex 1"x17,...
29
246.5
234.92
T14984
25
14.17
47.7
15.8
2.5
26
T14985
Plate wheel duplex 1"x17,...
30
254.6
243.00
T14985
25
15.24
47.7
15.8
2.5
26
T14986
Plate wheel duplex 1"x17,...
31
262.6
251.08
T14986
25
16.35
47.7
15.8
2.5
26
T14987
Plate wheel duplex 1"x17,...
32
270.7
259.13
T14987
25
17.50
47.7
15.8
2.5
26
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表