您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Plate wheels duplex 5/8"x3/8" (10 B-2)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/duplex_plate_wheels_10b_2.prj},{NB=T14716},{NAME=Plate wheel duplex 5/8\"x3/8\" Z39},{Z=39},{DE=204.2},{DP=197.29},{CNSORDERNO=T14716},{D2=20},{KG=5.56},{B2=26},{B1=9},{C=1.6},{R3=16},{CNSORDERNO2=202350039}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D2
[mm]
KG
[kg]
B2
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
T14685
Plate wheel duplex 5/8"x3...
8
48.4
41.48
T14685
10
0.15
26
9
1.6
16
T14686
Plate wheel duplex 5/8"x3...
9
53.3
46.42
T14686
10
0.21
26
9
1.6
16
555864
Plate wheel duplex 5/8"x3...
10
58.3
51.37
555864
10
0.27
26
9
1.6
16
T14688
Plate wheel duplex 5/8"x3...
11
63.2
56.34
T14688
10
0.34
26
9
1.6
16
T14689
Plate wheel duplex 5/8"x3...
12
68.2
61.34
T14689
10
0.42
26
9
1.6
16
T14690
Plate wheel duplex 5/8"x3...
13
73.2
66.32
T14690
10
0.51
26
9
1.6
16
T14691
Plate wheel duplex 5/8"x3...
14
78.2
71.34
T14691
10
0.60
26
9
1.6
16
T14692
Plate wheel duplex 5/8"x3...
15
83.2
76.36
T14692
12
0.70
26
9
1.6
16
T14693
Plate wheel duplex 5/8"x3...
16
88.3
81.37
T14693
12
0.82
26
9
1.6
16
T14694
Plate wheel duplex 5/8"x3...
17
93.3
86.39
T14694
12
0.94
26
9
1.6
16
T14695
Plate wheel duplex 5/8"x3...
18
98.3
91.42
T14695
12
1.06
26
9
1.6
16
T14696
Plate wheel duplex 5/8"x3...
19
103.3
96.45
T14696
12
1.20
26
9
1.6
16
T14697
Plate wheel duplex 5/8"x3...
20
108.4
101.49
T14697
12
1.34
26
9
1.6
16
T18425
Plate wheel duplex 5/8"x3...
21
113.4
106.52
T18425
16
1.48
26
9
1.6
16
T14699
Plate wheel duplex 5/8"x3...
22
118.4
111.55
T14699
16
1.64
26
9
1.6
16
T14700
Plate wheel duplex 5/8"x3...
23
123.5
116.58
T14700
16
1.80
26
9
1.6
16
T14701
Plate wheel duplex 5/8"x3...
24
128.5
121.62
T14701
16
1.98
26
9
1.6
16
T14702
Plate wheel duplex 5/8"x3...
25
133.6
126.66
T14702
16
2.17
26
9
1.6
16
T14703
Plate wheel duplex 5/8"x3...
26
138.6
131.70
T14703
20
2.33
26
9
1.6
16
T14704
Plate wheel duplex 5/8"x3...
27
143.6
136.75
T14704
20
2.53
26
9
1.6
16
T14705
Plate wheel duplex 5/8"x3...
28
148.7
141.78
T14705
20
2.74
26
9
1.6
16
T14706
Plate wheel duplex 5/8"x3...
29
153.7
146.83
T14706
20
2.96
26
9
1.6
16
T14707
Plate wheel duplex 5/8"x3...
30
158.8
151.87
T14707
20
3.18
26
9
1.6
16
T14708
Plate wheel duplex 5/8"x3...
31
163.8
156.92
T14708
20
3.41
26
9
1.6
16
T14709
Plate wheel duplex 5/8"x3...
32
168.9
161.95
T14709
20
3.66
26
9
1.6
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表