您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Plate wheels for conveyor chains PASSO 100 RULLO 31 - Plate wheels for conveyor chains
BEA Ingranaggi
Chain Drive
Wheels for conveyor chain
Plate wheels for conveyor chains
Powered by
CAD模型選擇
{bea/chain_drive/wheels_for_conveyor_chain/p_wheels_for_conveyor_chains/plate_wheels_for_conveyor_chains_p100_r31.prj},{NB=331655010},{Z=10},{DE=342.0},{DP=323.61},{CNSORDERNO=331655010},{D1=30},{KG=8.57},{B1=13.5},{C=3},{R3=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
331655006
6
218.0
200.00
331655006
25
3.32
13.5
3
50
331655007
7
249.0
230.48
331655007
25
4.32
13.5
3
50
331655008
8
280.0
261.31
331655008
30
5.50
13.5
3
50
331655009
9
311.0
292.40
331655009
30
6.95
13.5
3
50
331655010
10
342.0
323.61
331655010
30
8.57
13.5
3
50
331655011
11
375.0
354.95
331655011
30
10.29
13.5
3
50
331655012
12
406.0
386.40
331655012
30
12.45
13.5
3
50
331655013
13
437.0
417.90
331655013
30
14.45
13.5
3
50
331655014
14
469.0
449.40
331655014
30
16.84
13.5
3
50
331655015
15
500.0
480.97
331655015
30
19.36
13.5
3
50
331655016
16
532.0
512.60
331655016
30
21.76
13.5
3
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表