您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Plate wheels triplex 3/4"x7/16" (12 B-3)
Haberkorn
Driving elements
Chain wheels
Plate wheels
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/plate_wheels/triplex_plate_wheels_12b_3.prj},{NB=T14854},{NAME=Plate wheel triplex 3/4\"x7/16\" Z35},{Z=35},{DE=220.7},{DP=212.52},{CNSORDERNO=T14854},{D3=25},{KG=12.35},{B3=49.8},{B1=10.8},{C=2},{R3=19},{CNSORDERNO2=203360035}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
D3
[mm]
KG
[kg]
B3
[mm]
B1
b1
[mm]
C
[mm]
R3
r3
[mm]
555874
Plate wheel triplex 3/4"x...
8
58.0
49.78
555874
12
0.31
49.8
10.8
2
19
T14828
Plate wheel triplex 3/4"x...
9
63.9
55.70
T14828
12
0.57
49.8
10.8
2
19
555875
Plate wheel triplex 3/4"x...
10
69.8
61.64
555875
12
0.74
49.8
10.8
2
19
T14830
Plate wheel triplex 3/4"x...
11
75.8
67.61
T14830
16
0.91
49.8
10.8
2
19
T14831
Plate wheel triplex 3/4"x...
12
81.8
73.50
T14831
16
1.13
49.8
10.8
2
19
T14832
Plate wheel triplex 3/4"x...
13
87.8
79.59
T14832
16
1.38
49.8
10.8
2
19
T14833
Plate wheel triplex 3/4"x...
14
93.8
85.61
T14833
16
1.64
49.8
10.8
2
19
T14834
Plate wheel triplex 3/4"x...
15
99.8
91.63
T14834
16
1.93
49.8
10.8
2
19
T14835
Plate wheel triplex 3/4"x...
16
105.8
97.65
T14835
20
2.20
49.8
10.8
2
19
T14836
Plate wheel triplex 3/4"x...
17
111.9
103.67
T14836
20
2.54
49.8
10.8
2
19
T14837
Plate wheel triplex 3/4"x...
18
117.9
109.71
T14837
20
2.89
49.8
10.8
2
19
T14838
Plate wheel triplex 3/4"x...
19
123.9
115.75
T14838
20
3.27
49.8
10.8
2
19
T14839
Plate wheel triplex 3/4"x...
20
130.0
121.78
T14839
20
3.67
49.8
10.8
2
19
T14840
Plate wheel triplex 3/4"x...
21
136.0
127.82
T14840
20
4.10
49.8
10.8
2
19
T14841
Plate wheel triplex 3/4"x...
22
142.0
133.86
T14841
20
4.55
49.8
10.8
2
19
T14842
Plate wheel triplex 3/4"x...
23
148.1
139.90
T14842
20
5.02
49.8
10.8
2
19
T14843
Plate wheel triplex 3/4"x...
24
154.1
145.94
T14843
20
5.51
49.8
10.8
2
19
T14844
Plate wheel triplex 3/4"x...
25
160.2
152.00
T14844
20
6.02
49.8
10.8
2
19
T14845
Plate wheel triplex 3/4"x...
26
166.2
158.04
T14845
20
6.56
49.8
10.8
2
19
T14846
Plate wheel triplex 3/4"x...
27
172.3
164.09
T14846
20
7.12
49.8
10.8
2
19
T14847
Plate wheel triplex 3/4"x...
28
178.3
170.13
T14847
20
7.71
49.8
10.8
2
19
T14848
Plate wheel triplex 3/4"x...
29
184.4
176.19
T14848
20
8.31
49.8
10.8
2
19
T14849
Plate wheel triplex 3/4"x...
30
190.4
182.25
T14849
20
8.97
49.8
10.8
2
19
T14850
Plate wheel triplex 3/4"x...
31
196.5
188.31
T14850
25
9.52
49.8
10.8
2
19
T14851
Plate wheel triplex 3/4"x...
32
202.5
194.35
T14851
25
10.19
49.8
10.8
2
19
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表