您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
PPS-17 - Lifting Hook - Stress Indicating
Reid Supply
Material Handling
Cables, Chains & Slings
Chain Accessories
Hooks
C-Hooks
Powered by
CAD模型選擇
{reidsupply/l1_q00000000/l2_q01000000/l3_q01010000/l4_q01010400/p140050/pps-17_asmtab.prj},{NB=PPS-18},{PN=PPS-18},{AMERSID=1081468},{APACID=-},{EMEAID=-},{BOLTSIZE=M16 x 2.0},{WLL=1.500},{A=20},{B=97},{C=25},{D=46},{E=147},{F=25},{G=50},{H=40},{M=16},{SW=41},{PPATH=pps-17/pps-17_asntpl.prj},{URL=https://www.reidsupply.com/en-us/p/hooks/pps-18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
BOLTSIZE
Bolt Size
ⁿ/ₐ
WLL
[Inch]
A
A Hook Thickness
[Inch]
B
B Hook Height Center to Center
[Inch]
C
C Throat Height
[Inch]
D
D Flange Length
[Inch]
E
E Overall Height
[Inch]
F
F Stud Length
[Inch]
G
G Overall Body Height to Center
[Inch]
H
H Body Height to Top
[Inch]
M
M Stud Size
[Inch]
SW
SW Flange Width
[Inch]
PPS-17
PPS-17
1081467
-
-
M12 x 1.75
0.630
13
75
18
40
116
18
41
34
12
36
PPS-18
PPS-18
1081468
-
-
M16 x 2.0
1.500
20
97
25
46
147
25
50
40
16
41
PPS-19
PPS-19
1081469
-
-
M20 x 2.5
2.500
28
126
30
61
187
30
61
50
20
55
PPS-20
PPS-20
1081470
-
-
M24 x 3.0
4.000
36
150
35
78
227
36
77
62
24
70
PPS-21
PPS-21
1081471
-
-
M30 x 3.5
5.000
37
174
40
95
267
45
93
77
30
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表