您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PRB-234 - Ball Bearings - Standard, Open
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Ball Bearings
Ball Bearings - Standard, Open
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040345/prb-234.prj},{NB=PRB-238},{PN=PRB-238},{AMERSID=1045565},{APACID=-},{EMEAID=-},{A=20},{B=47},{C=14},{BASICLOADRATINGD=2860},{BASICLOADRATINGS=1470},{SPEEDRATINGRPMGR=15000},{SPEEDRATINGRPMOI=18000},{NOBEARINGCIRPATT=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Width
[mm]
BASICLOADRATINGD
Basic Load Rating Lbs. Dynamic
ⁿ/ₐ
BASICLOADRATINGS
Basic Load Rating Lbs. Static
ⁿ/ₐ
SPEEDRATINGRPMGR
Speed Rating rpm Grease
ⁿ/ₐ
SPEEDRATINGRPMOI
Speed Rating rpm Oil
ⁿ/ₐ
PRB-234
PRB-234
1045561
-
-
10
30
9
1140
531
24000
30000
PRB-235
PRB-235
1045562
-
-
12
32
10
1550
697
22000
28000
PRB-236
PRB-236
1045563
-
-
15
35
11
1750
843
19000
24000
PRB-237
PRB-237
1045564
-
-
17
40
12
2150
1070
17000
20000
PRB-238
PRB-238
1045565
-
-
20
47
14
2860
1470
15000
18000
PRB-239
PRB-239
1045566
-
-
25
52
15
3150
1750
12000
15000
PRB-240
PRB-240
1045567
-
-
30
62
16
4380
2520
10000
13000
PRB-241
PRB-241
1045568
-
-
35
72
17
5730
3440
9000
11000
PRB-242
PRB-242
1045569
-
-
40
80
18
6900
4270
8500
10000
PRB-243
PRB-243
1045570
-
-
45
85
19
7460
4860
7500
9000
PRB-244
PRB-244
1045571
-
-
50
90
20
7890
5220
7000
8500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表