您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
PSV - Standard suction cup-holders with valve and male thread
Gamavuoto
SUCTION CUP-HOLDER
Powered by
CAD模型選擇
{gamavuoto/portaventose/standard_valvola_e_vite.prj},{NB=PSV45LC80},{NAME=psv45lc80},{INAME=psv45lc80},{SHA256=zYmdyEKRjIHxqYM0jJMCmqFPy4S6WtLRYn69nh7H94U=},{NNCUSTOM=PSV},{NTCUSTOM=Portaventosa Standard con Valvola e Vite di fissaggio},{NBCUSTOM=PSV45LC80},{LINACUSTOM=PSV45LC80},{STEPFILE=PSV45LC80},{PNGFILE=pag_146},{DWGFILE=PSVxxCCxx},{CODE=PSV45LC80},{A=45},{B=20},{C=25},{F=The disk or the suction cup are not included.},{E=240.0},{D=SUM-14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Part Number
ⁿ/ₐ
A
H Suction Cups
[mm]
B
Ø Suction Cups
[mm]
C
Stroke
[mm]
F
D
[mm]
E
L
[mm]
D
Fixing Screw
[mm]
PSV35LC25
PSV35LC25
35
17
25
The disk or the suction c...
165.0
SUM-09
PSV35LC55
PSV35LC55
35
17
55
The disk or the suction c...
207.0
SUM-09
PSV35LC80
PSV35LC80
35
17
80
The disk or the suction c...
237.0
SUM-09
PSV45CC25
PSV45CC25
45
17
120
The disk or the suction c...
165.0
SUM-14
PSV45CC55
PSV45CC55
45
17
25
The disk or the suction c...
207.0
SUM-14
PSV45CC80
PSV45CC80
45
17
55
The disk or the suction c...
237.0
SUM-14
PSV45LC25
PSV45LC25
45
20
80
The disk or the suction c...
168.0
SUM-14
PSV45LC55
PSV45LC55
45
20
120
The disk or the suction c...
210.0
SUM-14
PSV45LC80
PSV45LC80
45
20
25
The disk or the suction c...
240.0
SUM-14
PSV60C25
PSV60C25
60
22
55
The disk or the suction c...
170.0
SUM-21
PSV60C55
PSV60C55
60
22
80
The disk or the suction c...
212.0
SUM-21
PSV60C80
PSV60C80
60
22
120
The disk or the suction c...
242.0
SUM-21
PSV65C25
PSV65C25
65
24
25
The disk or the suction c...
172.0
SUM-21
PSV65C55
PSV65C55
65
24
55
The disk or the suction c...
214.0
SUM-21
PSV65C80
PSV65C80
65
24
80
The disk or the suction c...
244.0
SUM-21
PSV87C25
PSV87C25
87
36
120
The disk or the suction c...
181.5
SUM-21
PSV87C55
PSV87C55
87
36
25
The disk or the suction c...
223.5
SUM-21
PSV87C80
PSV87C80
87
36
55
The disk or the suction c...
253.5
SUM-21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
T - Relief valves for finned suction cup
Gamavuoto
20.05.2021
PSV - Standard suction cup-holders with valve and male thread
Gamavuoto
20.05.2021
PS - Standard suction cup-holders whit fixing screw
Gamavuoto
20.05.2021
PSVM - Minor suction cup-holders with valve and fixing screw
Gamavuoto
20.05.2021
05001114000 - Stainless steel base with wrench flat bottom
SToxxparts
31.05.2022
05000604000 - Adjustable foot, hexagon socket at the top and wrench flat at...
SToxxparts
31.05.2022
PSM - Minor suction cup-holders with fixing screw
Gamavuoto
20.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表