您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Push Pull, series 440, Miniature Connectors - male cable connector
binder
Miniature Connectors
Push-Pull
Male cable connector, shieldable
Powered by
CAD模型選擇
{binder/miniature20connectors/push-pull/male20cable20connector2c20shieldable/push20pull2c20series204402c20miniature20connectors.prj},{NB=99 4833 00 12},{ARTNR=99 4833 00 12},{PREVIEW=../../../_pool_/22/67/440_1.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=Push Pull, series 440, Miniature Connectors},{BEZ=Push-Pull male cable connector, Contacts: 12, 4.0 - 8.0 mm, shieldable, solder, IP67},{BER=Miniature Connectors},{STBAUF=male cable connector},{POLZ=12},{PRGRKU=Push-Pull},{SER=series 440},{STVER=Push-Pull},{ANSQM=max. 0.25 mm²},{ANSQA=max. AWG 24},{MECHLD=> 1000 Mating cycles},{EMVTL=shieldable},{SPNG=60 V},{BESSP=500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=500 V},{BEMSTR=3 A},{DGWST=≤ 3 mΩ},{GEW=23.75},{OBGTC=85 °C},{UNGTC=-40 °C},{KBDRL=4.0 - 8.0 mm}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
KBDRL
Cable outlet
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
99 4817 00 06
99 4817 00 06
IP67
Push Pull, series 440, Mi...
Push-Pull male cable conn...
Miniature Connectors
male cable connector
6 DIN
Push-Pull
series 440
Push-Pull
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
24.05
85 °C
-40 °C
4.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 4825 00 07
99 4825 00 07
IP67
Push Pull, series 440, Mi...
Push-Pull male cable conn...
Miniature Connectors
male cable connector
7
Push-Pull
series 440
Push-Pull
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
24.04
85 °C
-40 °C
4.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 4829 00 08
99 4829 00 08
IP67
Push Pull, series 440, Mi...
Push-Pull male cable conn...
Miniature Connectors
male cable connector
8 DIN
Push-Pull
series 440
Push-Pull
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
24.51
85 °C
-40 °C
4.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 4833 00 12
99 4833 00 12
IP67
Push Pull, series 440, Mi...
Push-Pull male cable conn...
Miniature Connectors
male cable connector
12
Push-Pull
series 440
Push-Pull
max. 0.25 mm²
max. AWG 24
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
23.75
85 °C
-40 °C
4.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 4837 00 14
99 4837 00 14
IP67
Push Pull, series 440, Mi...
Push-Pull male cable conn...
Miniature Connectors
male cable connector
14
Push-Pull
series 440
Push-Pull
max. 0.25 mm²
max. AWG 24
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
23.91
85 °C
-40 °C
4.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 4841 00 19
99 4841 00 19
IP67
Push Pull, series 440, Mi...
Push-Pull male cable conn...
Miniature Connectors
male cable connector
19
Push-Pull
series 440
Push-Pull
max. 0.25 mm²
max. AWG 24
> 1000 Mating cycles
shieldable
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
24.07
85 °C
-40 °C
4.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 4805 00 03
99 4805 00 03
IP67
Push Pull, series 440, Mi...
Push-Pull male cable conn...
Miniature Connectors
male cable connector
3 DIN
Push-Pull
series 440
Push-Pull
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
23.08
85 °C
-40 °C
4.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 4809 00 04
99 4809 00 04
IP67
Push Pull, series 440, Mi...
Push-Pull male cable conn...
Miniature Connectors
male cable connector
4
Push-Pull
series 440
Push-Pull
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
23.58
85 °C
-40 °C
4.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
99 4813 00 05
99 4813 00 05
IP67
Push Pull, series 440, Mi...
Push-Pull male cable conn...
Miniature Connectors
male cable connector
5
Push-Pull
series 440
Push-Pull
max. 0.75 mm²
max. AWG 18
> 1000 Mating cycles
shieldable
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
23.82
85 °C
-40 °C
4.0 - 8.0 mm
PBT (UL94 V-0)
CuZn (brass)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表