您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
PVC-U/EPDM - Kugelhahn Typ 23
Frank
Valves
Ball valves
Type 23
Automated
Electric
PVC-U/EPDM
Powered by
CAD模型選擇
{frank/armaturen/kugelhaehne/typ_23/automatisiert/elektrisch/pvc_u_epdm/typ_23_pvc_u_epdm_asmtab.prj},{NB=auf Anfrage(41DN015)PVC-U/EPDM-p},{IDNR=},{STS=4},{AN=1},{DN=DN015},{GH=PVC-U},{DC=EPDM},{INFO=Produktinformation},{OPTI=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
GH
Housing
ⁿ/ₐ
DC
Seal
ⁿ/ₐ
H2
Height H2
[mm]
SH4
Height h4
[mm]
HGES
Height Hges
[mm]
H1
Height H1
[mm]
SDD
Ø dD
[mm]
SDM
Ø dm
[mm]
SDI1
Ø di 1
[mm]
SDI2
Ø di 2
[mm]
D1
Ø D1
[mm]
H1G
Height H1g
[mm]
LG
Length Lg
[mm]
SLG
Length lg
[mm]
DG
Ø dg
[mm]
SDA
Ø da
ⁿ/ₐ
SS
Wall thickness s
ⁿ/ₐ
H1S
Height H1S
[mm]
LS
Length LS
[mm]
SLS
Length ls
[mm]
H1SV
Height H1SV
[mm]
LSV
Length LSV
[mm]
SLSV
Length lsv
[mm]
SZ1
Length SZ1
[mm]
SZ2
Length SZ2
[mm]
SLE
Length le
[mm]
L
Length L
[mm]
D
Ø D
[mm]
K
LKR Ø K
[mm]
NXD2
n x Ø d2
[mm]
ST
Width t
[mm]
W
mass
[kg]
auf Anfrage
auf Anfrage
PVC-U
EPDM
30
-
251
-
-
-
15
15
48
74
102
15
R 1/2"