您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Quick-action rotary and pivot unit clamp - -
dk Fixturing systems
Clamping systems for contour and surface metrology
Powered by
CAD模型選擇
{dk/spannsysteme_f_kontur_u_oberfachenmesstechnik/dk0073_asmtab.prj},{NB=31402000},{BEST=314020},{AUSF=-},{B=60},{H=116.5},{L=60},{SCHWENK=0},{DREH=0},{BS=Infotext},{TYP=1},{XA=25},{PPATH=dk0073_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BEST
Order No.
ⁿ/ₐ
B
width
[mm]
H
height
[mm]
L
Length
[mm]
314020
314020
60
116.5
60
314030
314030
60
132.5
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
50 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
65 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
NADELFIX 5 Maxi - -
dk Fixturing systems
07.12.2022
Quick-action clamp with fastening screw - -
dk Fixturing systems
29.06.2023
dk0068 - -
dk Fixturing systems
01.08.2023
33226 - Precision three-jaw chuck maunual operation
norelem
30.04.2024
50 mm precision vice - -
dk Fixturing systems
07.12.2022
50 mm precision vice - pull-down - -
dk Fixturing systems
07.12.2022
34 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
50 mm precision centric vice - -
dk Fixturing systems
07.12.2022
100 mm precision three-jaw chuck - -
dk Fixturing systems
07.12.2022
Small-parts clamp, smooth - -
dk Fixturing systems
07.12.2022
Three-point contact prism jaws - -
dk Fixturing systems
07.12.2022
Quick-action clamp - -
dk Fixturing systems
07.12.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表