您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
R Ø 40 - Heavy load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES R
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_40.prj},{NB=R40-115(0)},{CODE=R40-115},{DH=40},{DD=20},{LO=115},{RG=142},{SX=0.0},{S1=23},{F1=3266},{S2=28.8},{F2=4090},{S3=31.6},{F3=4491},{SN=34.5},{FN=4899},{SB=41},{FB=5822},{MAT=Cr-Si},{BXH=8.4 x 6.2},{H=6.200},{DE=37.7},{DE1=37.700},{B=8.400},{RG1=142.000},{DDNUM=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R40-051
R40-051
40
20
51
350
0.000
51.000
10.2
3570
12.8
4480
14.0
4909
15.3
5355
17
8.4 x 6.2
R40-064
R40-064
40
20
64
269
0.000
64.000
12.8
3443
16
4304
17.6
4734
19.2
5165
21.9
8.4 x 6.2
R40-076
R40-076
40
20
76
219
0.000
76.000
15.2
3329
19
4161
20.9
4577
22.8
4993
26.7
8.4 x 6.2
R40-089
R40-089
40
20
89
190
0.000
89.000
17.8
3382
22.3
4237
24.5
4650
26.7
5073
31.3
8.4 x 6.2
R40-102
R40-102
40
20
102
163
0.000
102.000
20.4
3325
25.5
4157
28.1
4572
30.6
4988
37.1
8.4 x 6.2
R40-115
R40-115
40
20
115
142
0.000
115.000
23
3266
28.8
4090
31.6
4491
34.5
4899
41
8.4 x 6.2
R40-127
R40-127
40
20
127
128
0.000
127.000
25.4
3251
31.8
4070
34.9
4470
38.1
4877
46.5
8.4 x 6.2
R40-139
R40-139
40
20
139
115
0.000
139.000
28
3220
35
4025
38.2
4396
42
4830
53.1
8.4 x 6.2
R40-152
R40-152
40
20
152
105
0.000
152.000
30.4
3192
38
3990
41.8
4389
45.6
4788
56.1
8.4 x 6.2
R40-178
R40-178
40
20
178
89
0.000
178.000
35.6
3168
44.5
3961
49.0
4357
53.4
4753
67.4
8.4 x 6.2
R40-203
R40-203
40
20
203
77
0.000
203.000
40.6
3126
50.8
3912
55.8
4299
60.9
4689
76.2
8.4 x 6.2
R40-254
R40-254
40
20
254
61
0.000
254.000
50.8
3099
63.5
3874
69.9
4261
76.2
4648
96.2
8.4 x 6.2
R40-305
R40-305
40
20
305
51
0.000
305.000
61
3111
76.3
3891
83.9
4278
91.5
4667
114.8
8.4 x 6.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表