您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
R Ø 63 - Heavy load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series R
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/r/r_63.prj},{NB=R63-127(0)},{CODE=R63-127},{DH=63},{DD=38},{LO=127},{RG=333},{SX=0.0},{S1=25.4},{F1=8458},{S2=31.8},{F2=10589},{S3=34.9},{F3=11630},{SN=38.1},{FN=12687},{SB=45.9},{FB=15285},{MAT=Cr-Si},{BXH=11.6 x 12.3},{H=12.300},{DE=62.5},{DE1=62.500},{B=11.600},{RG1=333.000},{DDNUM=38.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
R63-076
R63-076
63
38
76
618
0.000
76.000
15.2
9394
19
11742
20.9
12916
22.8
14090
24.7
11.6 x 12.3
R63-089
R63-089
63
38
89
515
0.000
89.000
17.8
9167
22.3
11485
24.5
12605
26.7
13751
30
11.6 x 12.3
R63-102
R63-102
63
38
102
438
0.000
102.000
20.4
8935
25.5
11169
28.1
12286
30.6
13403
35.1
11.6 x 12.3
R63-115
R63-115
63
38
115
370
0.000
115.000
23
8510
28.8
10656
31.6
11701
34.5
12765
37.5
11.6 x 12.3
R63-127
R63-127
63
38
127
333
0.000
127.000
25.4
8458
31.8
10589
34.9
11630
38.1
12687
45.9
11.6 x 12.3
R63-152
R63-152
63
38
152
269
0.000
152.000
30.4
8178
38
10222
41.8
11244
45.6
12266
56.5
11.6 x 12.3
R63-178
R63-178
63
38
178
226
0.000
178.000
35.6
8046
44.5
10057
49.0
11063
53.4
12068
66.8
11.6 x 12.3
R63-203
R63-203
63
38
203
198
0.000
203.000
40.6
8039
50.8
10058
55.8
11053
60.9
12058
78.8
11.6 x 12.3
R63-254
R63-254
63
38
254
155
0.000
254.000
50.8
7874
63.5
9843
69.9
10827
76.2
11811
101.7
11.6 x 12.3
R63-305
R63-305
63
38
305
128
0.000
305.000
61
7808
76.3
9766
83.9
10736
91.5
11712
122.4
11.6 x 12.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表