您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0233 - Bronze demountable guide bush - B7BB
PlaSteel
Ranco
Guiding items for Die Sets
Guidings italian standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_italian_standard/r0233.prj},{NB=R0233-04-0029},{COD=R0233-04-0029},{TYPE=L},{D=32.000},{D1=45.000},{D2=50.000},{D3=53.000},{L2=MIN},{L=90.000},{L1=26.000},{M=10x1},{NDMM=10.000},{N=MIN},{R=31.500},{MAT=Bronzo}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
M
[mm]
N
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
R0233-04-0001
R0233-04-0001
C
18.000
28.000
29.000
34.000
8.000
31.000
18.000
5.000
21.000
Bronzo
R0233-04-0002
R0233-04-0002
M
18.000
28.000
31.000
34.000
50.000
18.000
6x1
21.000
Bronzo
R0233-04-0003
R0233-04-0003
ML
18.000
28.000
29.000
34.000
8.000
50.000
37.000
5.000
21.000
Bronzo
R0233-04-0004
R0233-04-0004
L
18.000
28.000
31.000
34.000
70.000
18.000
6x1
21.000
Bronzo
R0233-04-0005
R0233-04-0005
LL
18.000
28.000
31.000
34.000
70.000
27.000
6x1
21.000
Bronzo
R0233-04-0006
R0233-04-0006
C
19.000
28.000
29.000
34.000
8.000
31.000
18.000
5.000
21.000
Bronzo
R0233-04-0007
R0233-04-0007
M
19.000
28.000
31.000
34.000
50.000
18.000
6x1
21.000
Bronzo
R0233-04-0008
R0233-04-0008
ML
19.000
28.000
29.000
34.000
8.000
50.000
37.000
5.000
21.000
Bronzo
R0233-04-0009
R0233-04-0009
L
19.000
28.000
31.000
34.000
70.000
18.000
6x1
21.000
Bronzo
R0233-04-0010
R0233-04-0010
LL
19.000
28.000
31.000
34.000
70.000
27.000
6x1
21.000
Bronzo
R0233-04-0011
R0233-04-0011
C
24.000
38.000
39.000
44.000
12.000
36.000
23.000
5.000
26.000
Bronzo
R0233-04-0012
R0233-04-0012
M
24.000
38.000
41.000
44.000
55.000
23.000
10x1
26.000
Bronzo
R0233-04-0013
R0233-04-0013
ML
24.000
38.000
39.000
44.000
12.000
55.000
42.000
5.000
26.000
Bronzo
R0233-04-0014
R0233-04-0014
L
24.000
38.000
41.000
44.000
80.000
23.000
10x1
26.000
Bronzo
R0233-04-0015
R0233-04-0015
LL
24.000
38.000
41.000
44.000
80.000
32.000
10x1
26.000
Bronzo
R0233-04-0016
R0233-04-0016
C
25.000
38.000
39.000
44.000
12.000
36.000
23.000
5.000
26.000
Bronzo
R0233-04-0017
R0233-04-0017
M
25.000
38.000
41.000
44.000
55.000
23.000
10x1
26.000
Bronzo
R0233-04-0018
R0233-04-0018
ML
25.000
38.000
39.000
44.000
12.000
55.000
42.000
5.000
26.000
Bronzo
R0233-04-0019
R0233-04-0019
L
25.000
38.000
41.000
44.000
80.000
23.000
10x1
26.000
Bronzo
R0233-04-0020
R0233-04-0020
LL
25.000
38.000
41.000
44.000
80.000
32.000
10x1
26.000
Bronzo
R0233-04-0021
R0233-04-0021
C
30.000
45.000
48.000
53.000
16.000
43.000
30.000
5.000
31.500
Bronzo
R0233-04-0022
R0233-04-0022
M
30.000
45.000
50.000
53.000
60.000
26.000
10x1
31.500
Bronzo
R0233-04-0023
R0233-04-0023
ML
30.000
45.000
48.000
53.000
16.000
60.000
47.000
5.000
31.500
Bronzo
R0233-04-0024
R0233-04-0024
L
30.000
45.000
50.000
53.000
90.000
26.000
10x1
31.500
Bronzo
R0233-04-0025
R0233-04-0025
LL
30.000
45.000
50.000
53.000
90.000
37.000
10x1
31.500
Bronzo
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO ST - Retaining clamps
Mandelli
09.04.2018
Porous Bronze Bushings - P Series - Bearing Assemblies
Manitou Manufacturing
09.10.2023
MAE-GL-KPL-EK - Flexible Couplings EK
MÄDLER
26.04.2024
BEBC - Demountable bush bronze plated ISO 9448-6
ENS
21.03.2023
WZ4040-50-30-39-50l-50XL - Steel demountable bushing
Mandelli
09.04.2018
ISO straight fitting,Compact, male, IP 68 nickel plated brass - Multitite ...
Anamet Europe
04.04.2019
ISO straight fitting,Compact, male, IP 65 nickel plated brass - Multitite ...
Anamet Europe
04.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表