您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type SKL330
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for hard wood
Powered by
CAD模型選擇
{rampa/inserts/hardwood/inserts_type_skl330_421.prj},{NB=421170601_50},{ART=421170601},{D=18.5},{L=70},{D1H=10},{H=7.5},{N=0},{T=0},{L1=17},{D2=0},{D3=12.0},{L2=3},{SW=10},{L3=5},{L6=14.8},{F=2.15},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP SKL330 18,5 X 70 M10, STAHL VERZ. CE},{LONGTEXT=RAMPA-Muffen Typ SKL330 mit Innensechskant, Führungsansatz und patentiertem 3-Gang-Außengewinde für schnelleres Einschrauben in Holz, Holzwerkstoffen und thermoplastischen Kunststoff. Mit ETA-Zulassung und CE-Zertifizierung für berechenbare Auszugswerte in Holz. Geeignet für das Heben von schweren Lasten.},{D1=M10},{VH1=15.5},{V=15.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[50,250]},{GEW=0.09303},{TARIC=73181692},{DIN=},{PCK=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
L1
Depth internal thread
[mm]
SW
Wrench size
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
421630601
421630601
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
12.0
30
M6
15
6
10
Steel zinc plated (blue p...
0.01234
73181692
4216306010100
42184067
42184067
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
16.0
40
M8
17
8
13
Stainless steel 1.4571
0.0339
73181639
421840670100
42185067
42185067
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
16.0
50
M8
17
8
13
Stainless steel 1.4571
0.0455
73181639
42185067050
421140601
421140601
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
40
M10
17
10
15.5
Steel zinc plated (blue p...
0.04246
73181692
4211406010100
421150601
421150601
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
50
M10
17
10
15.5
Steel zinc plated (blue p...
0.0594
73181692
421150601050
421170601
421170601
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
70
M10
17
10
15.5
Steel zinc plated (blue p...
0.09303
73181692
421170601050
42117067
42117067
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
70
M10
17
10
15.5
Stainless steel 1.4571
0.072
73181639
42117067050
421180601
421180601
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
80
M10
17
10
15.5
Steel zinc plated (blue p...
0.10631
73181692
421180601050
42118063
42118063
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
80
M10
17
10
15.5
Stainless steel 1.4305
0.10657
73181639
42118063050
42118067
42118067
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
80
M10
17
10
15.5
Stainless steel 1.4571
0.10778
73181639
42118067050
421100601
421100601
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
100
M10
17
10
15.5
Steel zinc plated (blue p...
0.13686
73181692
421100601025
42110063
42110063
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
100
M10
17
10
15.5
Stainless steel 1.4305
0.1408
73181639
42110063025
42110067
42110067
RAMPA®-INSERTS TYPE SKL33...
RAMPA® inserts type SKL33...
18.5
100
M10
17
10
15.5
Stainless steel 1.4571
0.1408
73181639
42110067025
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表