您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
RB Diameter 12.5 mm spring - Round series springs
Mollificio Bordignon
Metric catalogue
Round series
Round series
RB
Powered by
CAD模型選擇
{mollificiobordignon/metric/round_series/round_series/rb/rb_12-5.prj},{NB=RB13045},{CODE=RB13045},{D=12.5},{D1=6.3},{L0=44},{R=11.6},{S1=11.0},{F1=128},{S2=16.5},{F2=191},{WS=1.80},{SPB=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke
[mm]
F1
Load
[N]
S2
Stroke
[mm]
F2
Load
[N]
WS
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
RB13025
RB13025
12.5
6.3
25
21.7
6.3
136
9.4
203
1.80
100
RB13032
RB13032
12.5
6.3
32
16.8
8.0
134
12.0
202
1.80
100
RB13038
RB13038
12.5
6.3
38
13.8
9.5
131
14.3
197
1.80
100
RB13045
RB13045
12.5
6.3
44
11.6
11.0
128
16.5
191
1.80
100
RB13050
RB13050
12.5
6.3
51
10.0
12.8
128
19.1
191
1.80
100
RB13065
RB13065
12.5
6.3
64
7.8
16.0
125
24.0
187
1.80
50
RB13075
RB13075
12.5
6.3
76
6.4
19.0
122
28.5
182
1.80
50
RB13090
RB13090
12.5
6.3
89
5.6
22.3
125
33.4
187
1.80
50
RB13303
RB13303
12.5
6.3
305
1.5
76.3
114
114.4
172
1.80
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表