您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
RB Diameter 16 mm spring - Round series springs
Mollificio Bordignon
Metric catalogue
Round series
Round series
RB
Powered by
CAD模型選擇
{mollificiobordignon/metric/round_series/round_series/rb/rb_16.prj},{NB=RB16050},{CODE=RB16050},{D=16},{D1=8},{L0=51},{R=13.8},{S1=12.8},{F1=176},{S2=19.1},{F2=264},{WS=2.20},{SPB=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Catalog number
ⁿ/ₐ
D
Housing Ø
[mm]
D1
Rod Ø
[mm]
L0
Free lenght
[mm]
R
Rate
[N/mm]
S1
Stroke
[mm]
F1
Load
[N]
S2
Stroke
[mm]
F2
Load
[N]
WS
Wire section
[mm]
SPB
Springs per box
ⁿ/ₐ
RB16025
RB16025
16
8
25
31.9
6.3
199
9.4
299
2.20
100
RB16032
RB16032
16
8
32
24.0
8.0
192
12.0
288
2.20
100
RB16038
RB16038
16
8
38
19.4
9.5
184
14.3
276
2.20
100
RB16045
RB16045
16
8
44
16.1
11.0
177
16.5
266
2.20
100
RB16050
RB16050
16
8
51
13.8
12.8
176
19.1
264
2.20
100
RB16065
RB16065
16
8
64
10.7
16.0
171
24.0
257
2.20
50
RB16075
RB16075
16
8
76
8.8
19.0
167
28.5
251
2.20
50
RB16090
RB16090
16
8
89
7.5
22.3
167
33.4
250
2.20
50
RB16101
RB16101
16
8
102
6.5
25.5
166
38.3
249
2.20
50
RB16303
RB16303
16
8
305
2.1
76.3
160
114.4
240
2.20
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表