您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64207 - Vis sans tête 6 pans creux bout cuvette - ISO 4029 DIN 916 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Hexagon socket head cap screw
inox_a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_6_pans/inox_a4/64207.prj},{NB=emile_maurin_642076X12},{REF=642076X12},{DXL=6x12},{MAT=Acier inoxydable A4},{IDNR=},{D=6},{L=12},{D3=4.773},{P=1.000},{S=3.0},{DZ=4.000},{T=3.500},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Emile Maurin 642073X3
642073X3
3x3
Acier inoxydable A4
3
3
1.5
Emile Maurin 642073X4
642073X4
3x4
Acier inoxydable A4
3
4
1.5
Emile Maurin 642073X5
642073X5
3x5
Acier inoxydable A4
3
5
1.5
Emile Maurin 642073X6
642073X6
3x6
Acier inoxydable A4
3
6
1.5
Emile Maurin 642073X8
642073X8
3x8
Acier inoxydable A4
3
8
1.5
Emile Maurin 642073X10
642073X10
3x10
Acier inoxydable A4
3
10
1.5
Emile Maurin 642073X12
642073X12
3x12
Acier inoxydable A4
3
12
1.5
Emile Maurin 642073X16
642073X16
3x16
Acier inoxydable A4
3
16
1.5
Emile Maurin 642073X20
642073X20
3x20
Acier inoxydable A4
3
20
1.5
Emile Maurin 642074X4
642074X4
4x4
Acier inoxydable A4
4
4
2.0
Emile Maurin 642074X5
642074X5
4x5
Acier inoxydable A4
4
5
2.0
Emile Maurin 642074X6
642074X6
4x6
Acier inoxydable A4
4
6
2.0
Emile Maurin 642074X8
642074X8
4x8
Acier inoxydable A4
4
8
2.0
Emile Maurin 642074X10
642074X10
4x10
Acier inoxydable A4
4
10
2.0
Emile Maurin 642074X12
642074X12
4x12
Acier inoxydable A4
4
12
2.0
Emile Maurin 642074X16
642074X16
4x16
Acier inoxydable A4
4
16
2.0
Emile Maurin 642074X20
642074X20
4x20
Acier inoxydable A4
4
20
2.0
Emile Maurin 642074X25
642074X25
4x25
Acier inoxydable A4
4
25
2.0
Emile Maurin 642074X30
642074X30
4x30
Acier inoxydable A4
4
30
2.0
Emile Maurin 642075X5
642075X5
5x5
Acier inoxydable A4
5
5
2.5
Emile Maurin 642075X6
642075X6
5x6
Acier inoxydable A4
5
6
2.5
Emile Maurin 642075X8
642075X8
5x8
Acier inoxydable A4
5
8
2.5
Emile Maurin 642075X10
642075X10
5x10
Acier inoxydable A4
5
10
2.5
Emile Maurin 642075X12
642075X12
5x12
Acier inoxydable A4
5
12
2.5
Emile Maurin 642075X16
642075X16
5x16
Acier inoxydable A4
5
16
2.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表