您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Retaining element - SitaEasy
Sita
Accessories
Supplies
Powered by
CAD模型選擇
{sita/accessories/f/sita_easy_anstauelement.prj},{NB=Sita 189074 (300)},{PREVIEW=sitaeasy_anstauelement.png},{ARTNR=189074},{LOGLEVEL=300},{DESC=SitaEasy DN 50 / 70 Anstauelement},{DN=50/70},{OD=110},{K=SitaEasy DN 50 / DN 70},{MAT=Polyamid},{F=Schwarz},{OF=Glatt},{HEMIN=19},{HEMAX=50},{D1=55},{D2=68},{H=42},{INFO=Link},{ARTNR1=171000},{A=32},{B=43},{C=76},{D=43},{E=29},{F1=84}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
K
Compatibility
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
HEMIN
Height adjustmant max
[mm]
HEMAX
Height adjustment max
[mm]
SitaEasy retaining elemen...
189074
SitaEasy DN 50 / 70 retai...
50/70
SitaEasy DN 50 / DN 70
Polyamide
Black
Smooth
19
50
SitaEasy retaining elemen...
189075
SitaEasy DN 100 retaining...
100
SitaEasy DN 100
Polyamide
Black
Smooth
16
59
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SitaEasy - Parapet outlet
Sita
26.03.2024
SitaKaskade lead-through Fluid - Cascade draining
Sita
26.03.2024
Pipe - SitaPipe Stainless steel
Sita
26.03.2024
Bend - SitaPipe Stainless steel
Sita
26.03.2024
Dome grate - SitaEasy
Sita
20.03.2024
Cladding cover plate - SitaAttika
Sita
26.03.2024
Vapour barrier plate - SitaMore
Sita
26.03.2024
PE connection pipe - SitaMore
Sita
26.03.2024
Sealing sleeve - SitaMore
Sita
26.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表