您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
RK DuoLine S60 - Lineareinheit - Control-Tec
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units
Linearunit DuoLine S - Ball screw
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel/ct_rk_duoline_s_3g/ct_rk_duoline_s_3g_60_assytable.prj},{NB=TD13A5A1A11A00321#DuoLine_S60_(Hub:_0_Fpos:_0)},{GL=321},{MGL=3.440},{MHUB=0.600},{ARTIKEL=RK DuoLine S 60},{ARTIKELHELP=DuoLine_S60},{TYPE=Protect mit Standardführungsschlitten},{AUSFVIS=Kugelgewindespindel 16x5},{IWSVIS=ohne},{VER=I},{ABSAUGUNG=},{VARVIS=A},{CNSSTDDTIME=4 Wochen},{INFOWWW=Information},{MOTOADAPTWWW=Motoradapterhinweise auf Homepage},{MONTANLEITWWW=Montageanleitung DE, GB},{WARTUNGSINTVALL=gemäß Montageanleitung},{WEEE=DE71223010},{ECLASS80=23-30-17-04},{WARENNUMMER=84798997},{ROHSWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{HUB=0},{FPOS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
AUSFVIS
Version
ⁿ/ₐ
GESL
Total length
[mm]
GLANZEIGE
Current basic length
[mm]
HUBMAX
max. Travel
[mm]
CNSMASSEXACT
Calculated weight
[kg]
CNSSTDDTIME
Standard delivery time of the item after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
KEYWORDSGER
Querverweise zur Verbesserung von Suchtreffern in Deutsch
ⁿ/ₐ
KEYWORDSEN
Querverweise zur Verbesserung von Suchtreffern in Englisch
ⁿ/ₐ
TD13A5A1A11A00321 RK DuoL...
RK DuoLine S 60
Protect with standard gui...
TD13A5A1A11A00321
Ball screw: 16x5
321.000
321.000
2664.000
3.440
4 weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
lineareinheit, linearachs...
linear axis, linear axis,...
TD13A5A1A12A00321 RK DuoL...
RK DuoLine S 60
Protect with standard gui...
TD13A5A1A12A00321
Ball screw: 16x10
321.000
321.000
2664.000
3.440
4 weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
lineareinheit, linearachs...
linear axis, linear axis,...
TD13A5A1A13A00321 RK DuoL...
RK DuoLine S 60
Protect with standard gui...
TD13A5A1A13A00321
Ball screw: 16x16
321.000
321.000
2664.000
3.440
4 weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
lineareinheit, linearachs...
linear axis, linear axis,...
TD13A5A1B11A00411 RK DuoL...
RK DuoLine S 60
Protect with extended gui...
TD13A5A1B11A00411
Ball screw: 16x5
411.000
411.000
2574.000
4.260
4 weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
lineareinheit, linearachs...
linear axis, linear axis,...
TD13A5A1B12A00411 RK DuoL...
RK DuoLine S 60
Protect with extended gui...
TD13A5A1B12A00411
Ball screw: 16x10
411.000
411.000
2574.000
4.260
4 weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
lineareinheit, linearachs...
linear axis, linear axis,...
TD13A5A1B13A00411 RK DuoL...
RK DuoLine S 60
Protect with extended gui...
TD13A5A1B13A00411
Ball screw: 16x16
411.000
411.000
2574.000
4.260
4 weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
lineareinheit, linearachs...
linear axis, linear axis,...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表