您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMF - Flat retaining magnets with threaded hole insert
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMF
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmf_rmh/rmf.prj},{NB=Flat retaining magnets with threaded hole insert RMF-ND-88-BK},{CODE=501551},{DESCRIPTION=RMF-ND-88-BK},{DIM01=88},{DIM02=M8},{DIM03=8.5},{DIM04=11},{DIM05=12},{DIM06=8.5},{DIM07=550},{WEIGHT=192},{FARBEVIS=black},{NORMNR= GN 51.2},{D1=88},{D2=M8},{D3=12},{H=8.5},{L=8.5},{T=11},{NKHF=420},{R=0.700},{C=0.670},{LT=12.000},{RX=0.376},{GX=0.376},{BX=0.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
h
[mm]
DIM05
d1
[mm]
DIM06
l1
[mm]
DIM07
Attractive force nominal
[N]
WEIGHT
Weight
[g]
Flat retaining magnets wi...
501501
RMF-ND-12-BK
12
M4
7.0
6
8
8.0
13
6
Flat retaining magnets wi...
501516
RMF-ND-18-BK
18
M4
6.0
5
8
5.5
37
9
Flat retaining magnets wi...
501511
RMF-ND-22-BK
22
M4
6.0
5
8
5.5
58
13
Flat retaining magnets wi...
501521
RMF-ND-31-BK
31
M4
6.0
5
8
5.5
89
22
Flat retaining magnets wi...
501531
RMF-ND-43-BK
43
M4
6.0
5
8
4.5
100
30
Flat retaining magnets wi...
501536
RMF-ND-57-BK
57
M5
7.6
8
10
5.5
200
82
Flat retaining magnets wi...
501541
RMF-ND-66-BK
66
M5
8.5
8
10
6.5
250
105
Flat retaining magnets wi...
501551
RMF-ND-88-BK
88
M8
8.5
11
12
8.5
550
192
Flat retaining magnets wi...
501503
RMF-ND-12-WT
12
M4
7.0
6
8
8.0
13
6
Flat retaining magnets wi...
501517
RMF-ND-18-WT
18
M4
6.0
5
8
5.5
37
9
Flat retaining magnets wi...
501513
RMF-ND-22-WT
22
M4
6.0
5
8
5.5
58
13
Flat retaining magnets wi...
501523
RMF-ND-31-WT
31
M4
6.0
5
8
5.5
89
22
Flat retaining magnets wi...
501533
RMF-ND-43-WT
43
M4
6.0
5
8
4.5
100
30
Flat retaining magnets wi...
501537
RMF-ND-57-WT
57
M5
7.6
8
10
5.5
200
82
Flat retaining magnets wi...
501543
RMF-ND-66-WT
66
M5
8.5
8
10
6.5
250
105
Flat retaining magnets wi...
501553
RMF-ND-88-WT
88
M8
8.5
11
12
8.5
550
192
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表