您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMH - Flat retaining magnets with threaded stud
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMF
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmf_rmh/rmh.prj},{NB=Flat retaining magnets with threaded stud RMH-ND-88-BK},{CODE=501731},{DESCRIPTION=RMH-ND-88-BK},{DIM01=88},{DIM02=M8},{DIM03=8.5},{DIM04=15.0},{DIM05=550},{WEIGHT=193},{NORMNR=GN 51.3},{D1=88},{D2=M8},{NDM=8},{H=8.5},{L=15.0},{NK=420},{R=0.8},{FARBEVIS=black}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
Attractive force nominal
[N]
WEIGHT
Weight
[g]
Flat retaining magnets wi...
501691
RMH-ND-12-BK
12
M4
7.5
8.0
13
4
Flat retaining magnets wi...
501696
RMH-ND-18-BK
18
M4
6.0
6.0
37
8
Flat retaining magnets wi...
501701
RMH-ND-22-BK
22
M4
6.0
6.5
58
11
Flat retaining magnets wi...
501706
RMH-ND-31-BK
31
M6
6.0
11.0
89
24
Flat retaining magnets wi...
501711
RMH-ND-43-BK
43
M6
6.0
15.0
100
32
Flat retaining magnets wi...
501716
RMH-ND-57-BK
57
M6
7.6
15.0
200
82
Flat retaining magnets wi...
501721
RMH-ND-66-BK
66
M8
8.5
15.0
250
107
Flat retaining magnets wi...
501731
RMH-ND-88-BK
88
M8
8.5
15.0
550
193
Flat retaining magnets wi...
501693
RMH-ND-12-WT
12
M4
7.5
8.0
13
4
Flat retaining magnets wi...
501697
RMH-ND-18-WT
18
M4
6.0
6.0
37
8
Flat retaining magnets wi...
501703
RMH-ND-22-WT
22
M4
6.0
6.5
58
11
Flat retaining magnets wi...
501707
RMH-ND-31-WT
31
M6
6.0
11.0
89
24
Flat retaining magnets wi...
501713
RMH-ND-43-WT
43
M6
6.0
15.0
100
32
Flat retaining magnets wi...
501717
RMH-ND-57-WT
57
M6
7.6
15.0
200
82
Flat retaining magnets wi...
501723
RMH-ND-66-WT
66
M8
8.5
15.0
250
107
Flat retaining magnets wi...
501733
RMH-ND-88-WT
88
M8
8.5
15.0
550
193
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表