您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
RMQ - Cylindric retaining magnets with pass-through hole
Elesa
GENERAL CATALOGUE
Machine elements
Magnets
RMQ
Powered by
CAD模型選擇
{elesa/general_catalogue/09/5_magnets/rmq/rmq.prj},{NB=Cylindric retaining magnets with pass-through hole RMQ-AN-19},{CODE=502811},{DESCRIPTION=RMQ-AN-19},{DIM01=19.1},{DIM02=12.7},{DIM03=4.8},{DIM04=8.7},{DIM05=6.5},{DIM06=5.7},{WEIGHT=23},{NORMNR=GN 60},{D1N=19},{D1I=19.1},{D2=4.8},{D3=8.7},{H=12.7},{S=5.7},{T=6.5},{NK=19},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1 Ø max screw head
[mm]
DIM05
h
[mm]
DIM06
s
[mm]
WEIGHT
Weight
[g]
Cylindric retaining magne...
502801
RMQ-AN-13
13.0
10.0
4.2
7.0
4.5
2.0
6
Cylindric retaining magne...
502811
RMQ-AN-19
19.1
12.7
4.8
8.7
6.5
5.7
23
Cylindric retaining magne...
502821
RMQ-AN-25
25.4
20.0
4.5
8.5
8.0
5.6
71
Cylindric retaining magne...
502831
RMQ-AN-32
31.8
25.4
7.1
10.0
12.7
7.9
132
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表