您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
русский
English
QA認證資訊
目錄: Thermokon
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thermokon
RPF100+ - Pendulum Sensor Temperature
Thermokon
Room Climate Control
Room Sensors
Climate & Air Quality
Powered by
CAD模型選擇
{thermokon/room_climate_control/room_sensors/climate_air_quality/rpf100_plus_asmtab.prj},{NB=720588 RPF100+ LM235Z L1000 (300)},{ARTNR=720588},{EL=0},{IDPIM3=3263},{BEZ=RPF100+ LM235Z L1000},{GGEO=},{GEOV=},{REF3D=TF25+ USE S},{BILD=rpf100_plus_trv_tra.png},{INFOWWW=link zur Website},{MESSG= Temperatur},{AT= Pendelfühler},{BF=0},{BE=0},{KONFIG=0},{S= SI-Protection zum Schutz vor Feuchtigkeit und Vibrationen, LM235Z, passiv},{AGSPA=0},{AGST=0},{AGSK=0},{EG=0},{NTECH=0},{FTECH=0},{DUT=0},{TEB=-35 - +90},{GKT= ±0,3 K (typ. bei 0 °C), abhängig von der Länge der Anschlussleitung},{TEB1=0},{AST=0},{TEBG=0},{EBF= max. 85% rH nicht dauerhaft kondensierend},{EBD=0},{MBF=0},{GKF=0},{MBCO2=0},{GKCO2=0},{MVOCM=0},{MBL=0},{GKL=0},{MBAL=0},{GKAL=0},{SPANN=0},{LA=0},{LOD=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BEZ
Naming
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
MESSG
Measured values
ⁿ/ₐ
AT
Application/type
ⁿ/ₐ
KONFIG
Configuration
ⁿ/ₐ
S
Sensor
ⁿ/ₐ
AGSPA
Output voltage
ⁿ/ₐ
AGST
Output current
ⁿ/ₐ
TEB
Operating range temperature
ⁿ/ₐ
GKT
Accuracy temperature
ⁿ/ₐ
AST
Output signal temperature
ⁿ/ₐ
EBF
Operating range humidity
ⁿ/ₐ
SPANN
Power supply
ⁿ/ₐ
LA
Power consumption
ⁿ/ₐ
MBM
Material in touch with media
ⁿ/ₐ
GEH
Enclosure
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
SA
Protection IP
ⁿ/ₐ
ANSCHLUSS
Connection
ⁿ/ₐ
AL
Connection cable
ⁿ/ₐ
LAL
length connection wire
ⁿ/ₐ
VP
Packaging
ⁿ/ₐ
LIEFERUMFANG
Delivery content
ⁿ/ₐ
708241 RPF100+ PT1000 L10...
RPF100+ PT1000 L1000
708241
temperature
Pendulum sensor
0
SI-Protection against per...
0
0
-35 - +90
±0,3 K (typ. at 0 °C), de...
0
max. 85% rH short term co...
0
0
Sensor probe, Ø=15 mm, st...
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², passiv 2-w...
1
200 x 130 x 0
incl. mounting base enclo...
720588 RPF100+ LM235Z L10...
RPF100+ LM235Z L1000
720588
temperature
Pendulum sensor
0
SI-Protection against per...
0
0
-35 - +90
±0,3 K (typ. at 0 °C), de...
0
max. 85% rH short term co...
0
0
Sensor probe, Ø=15 mm, st...
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², passiv 2-w...
1
200 x 130 x 0
incl. mounting base enclo...
658423 RPF100+ TRV MultiR...
RPF100+ TRV MultiRange L1...
658423
temperature
Pendulum sensor
jumper
SI-Protection against per...
0..10 V or 0..5 V, min. l...
---
-35 - +70
±0,5 K (typ. at 21 °C), w...
0..+160 °C (default setti...
max. 85% rH short term co...
15..24 V = (±10%) SELV, ...
typ. 0,4 W (24 V =), 0,...
Sensor probe, Ø=15 mm, st...
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², white
1
200 x 130 x 0
incl. mounting base enclo...
658430 RPF100+ TRA MultiR...
RPF100+ TRA MultiRange L1...
658430
temperature
Pendulum sensor
jumper
SI-Protection against per...
---
4..20 mA, max. load 500 Ω
-35 - +70
±0,5 K (typ. at 21 °C), w...
0..+160 °C (default setti...
max. 85% rH short term co...
15..24 V = (±10%) SELV
typ. 0,5 W (24 V =)
Sensor probe, Ø=15 mm, st...
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², white
1
200 x 130 x 0
incl. mounting base enclo...
716598 RPF100+ TRA MultiR...
RPF100+ TRA MultiRange L4...
716598
temperature
Pendulum sensor
jumper
SI-Protection against per...
---
4..20 mA, max. load 500 Ω
-35 - +70
±0,5 K (typ. at 21 °C), w...
0..+160 °C (default setti...
max. 85% rH short term co...
15..24 V = (±10%) SELV
typ. 0,5 W (24 V =)
Sensor probe, Ø=15 mm, st...
USE-S, impact- and shock-...
pure white
IP65, according to EN 605...
removable cable entry fle...
PVC, 0,25 mm², white
4
200 x 130 x 0
incl. mounting base enclo...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表