您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQBK90-M - Kunststoff-Schnellverschraubungs Bogen90° mit Gewindeanschluß metrisch nach EN 60423
DKC
COSMEC
Plastic Systems
FLEXAquick
rqbk90
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqbk90/rqbk90_m.prj},{NB=5029-2325NM},{CODE=5029-2325NM},{DES=Racc.90° M25 AD28,5 Nero IP68 i.met.},{IDNR=},{ART=5105.028.225},{AD=28.5},{G=M25x1,5},{NDM=25.0},{I=20.0},{B=37.0},{C=13.0},{E=85.0},{F=64.0},{SW=36},{PS=25},{GEW=4.84},{VERS1=6},{VERS2=2},{SW1=24},{TD=37.000},{TT=28.000},{RADP1=24.200},{RADP2=8.000},{R=37.600},{DH=25.000},{FA=2.000},{ASW=1.000},{AH=8.000},{GEWA=25.000},{GEWP=1.500},{DASW=38.000},{GLB=79.800},{SMB=3.000},{STD=30.950},{FB=11.000},{FT=9.200},{FAB=5.000},{MD=0.001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread M
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
SW
Wrench size across flats
[mm]
PS
Packung Units
[Units]
GEW
Weight kg 100 units approx.
[kg/100 Units]
5029-0712NM
5029-0712NM
Elbow 90° M12 AD10 Black ...
10.0
M12x1,5
6.5
17.0
10.0
18
50
1.48
5029-1016NM
5029-1016NM
Elbow 90° M16 AD13 Black ...
13.0
M16x1,5
9.0
20.0
12.0
21
50
1.40
5029-1220NM
5029-1220NM
Elbow 90° M20 AD15,8 Blac...
15.8
M20x1,5
10.0
23.0
12.0
24
50
2.40
5029-1720NM
5029-1720NM
Elbow 90° M20 AD21,2 Blac...
21.2
M20x1,5
14.5
29.5
12.0
26
50
3.00
5029-1725NM
5029-1725NM
Elbow 90° M25 AD21,2 Blac...
21.2
M25x1,5
14.5
29.5
13.0
26
50
3.50
5029-2325NM
5029-2325NM
Elbow 90° M25 AD28,5 Blac...
28.5
M25x1,5
20.0
37.0
13.0
36
25
4.84
5029-2332NM
5029-2332NM
Elbow 90° M32 AD28,5 Blac...
28.5
M32x1,5
20.0
37.0
14.0
36
25
6.04
5029-2932NM
5029-2932NM
Elbow 90° M32 AD34,5 Blac...
34.5
M32x1,5
29.0
44.0
14.0
46
10
8.00
5029-2940NM
5029-2940NM
Elbow 90° M40 AD34,5 Blac...
34.5
M40x1,5
29.0
44.0
14.0
46
10
8.00
5029-3640NM
5029-3640NM
Elbow 90° M40 AD42,5 Blac...
42.5
M40x1,5
36.0
52.0
17.0
58
10
16.50
5029-3650NM
5029-3650NM
Elbow 90° M50 AD42,5 Blac...
42.5
M50x1,5
36.0
52.0
17.0
58
10
16.50
5029-4850NM
5029-4850NM
Elbow 90° M50 AD54,5 Blac...
54.5
M50x1,5
45.5
64.0
17.0
70
5
19.00
5029-4863NM
5029-4863NM
Elbow 90° M63 AD54,5 Blac...
54.5
M63x1,5
45.5
64.0
17.0
70
5
22.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表