您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
RQG1-S - Quick screw connector with plug-type connections for PG bore holes,incl. O-ring.For wall thicknesses from 1 to 2.5 mm.Quick assembly without counternut
DKC
COSMEC
Plastic Systems
FLEXAquick
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqg1_s.prj},{NB=5052-12N},{AUS=1},{IDNR=},{AD=15.8},{G=11},{A=18.1},{I=12.5},{B=23.0},{C=13.5},{D=40.5},{SW=21},{PS=50},{GEW=0.70},{DA=14.800},{KDM1=17.260},{VERS1=3},{VERS2=1.000},{VERS3=6},{LI=16.0},{PX1=1.500},{BX1=18.300},{BX2=0.000},{BX3=28.000},{BX4=10.500},{BX5=18.500},{BX6=11.200},{BX7=16.200},{BX8=14.500},{BX9=16.200},{BX10=20.500},{BX11=23.000},{BX12=0.000},{BX13=18.000},{HX1=1.200},{HX2=5.300},{WA=2.400},{WL=8.500},{WLX1=5.900},{WI=35},{WD=5.000},{WX1=30.000},{WX2=40.000},{DX1=2.500},{DX2=3.000},{DX3=1.500},{DX4=7.000},{DX7=7.300},{DX8=3.500},{DX9=25.500},{DX10=22.500},{DX11=16.500},{DX12=4.000},{DX13=4.000},{DX14=8.125},{DX15=9.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Bore hole for PG
ⁿ/ₐ
A
Bore hole
[mm]
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
PS
Packet
[Units]
GEW
Weight-approx.
[kg/100 Units]
5052-07N
5052-07N
Bulkhead Connector AD10 B...
10.0
7
12.1
7.0
17.0
11.7
34.5
16
50
0.40
5052-10N
5052-10N
Bulkhead Connector AD13 B...
13.0
9
14.9
10.0
20.0
13.6
38.6
18
50
0.55
5052-12N
5052-12N
Bulkhead Connector AD15,8...
15.8
11
18.1
12.5
23.0
13.5
40.5
21
50
0.70
5052-17N
5052-17N
Bulkhead Connector AD21,2...
21.2
16
22.0
18.0
29.5
13.8
45.3
27
50
1.10
5052-23N
5052-23N
Bulkhead Connector AD28,5...
28.5
21
28.1
23.5
37.0
17.9
51.9
34
25
1.80
5052-29N
5052-29N
Bulkhead Connector AD34,5...
34.5
29
36.5
30.5
44.0
18.7
54.7
40
25
2.40
5052-36N
5052-36N
Bulkhead Connector AD42,5...
42.5
36
46.5
36.5
52.0
21.0
60.0
49
25
2.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表