您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB21 - Demountable steel/bronze bush
Rigon
Blanking die-sets
Standard for tools
Kern bushes
Powered by
CAD模型選擇
{rigon/93_trancia/26/u4/rtb21.prj},{NB=RTB21 32X075},{CODE=RTB21 32X075},{D1=32},{D3=48},{D4=48},{D5=56},{D8=53},{R=33.5},{L=75},{L2=30},{L3=45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D8
[mm]
R
[mm]
L
[mm]
L2
[mm]
L3
[mm]
RTB21 19X043
RTB21 19X043
19
32
32
40
32
26.0
43
23
20
RTB21 20X043
RTB21 20X043
20
32
32
40
32
26.0
43
23
20
RTB21 24X059
RTB21 24X059
24
40
40
48
46
30.0
59
23
36
RTB21 25X059
RTB21 25X059
25
40
40
48
46
30.0
59
23
36
RTB21 30X075
RTB21 30X075
30
48
48
56
53
33.5
75
30
45
RTB21 32X075
RTB21 32X075
32
48
48
56
53
33.5
75
30
45
RTB21 38X082
RTB21 38X082
38
58
58
66
63
38.5
82
37
45
RTB21 40X082
RTB21 40X082
40
58
58
66
63
38.5
82
37
45
RTB21 48X097
RTB21 48X097
48
70
70
80
77
45.5
97
47
50
RTB21 50X097
RTB21 50X097
50
70
70
80
77
45.5
97
47
50
RTB21 60X116
RTB21 60X116
60
85
85
95
92
53.0
116
60
56
RTB21 63X116
RTB21 63X116
63
85
85
95
92
53.0
116
60
56
RTB21 80X120
RTB21 80X120
80
105
105
118
115
64.5
120
60
60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表