您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
RV 750 - Minima altezza, massima forza
Berger Tools
Nitrogen gas Cylinders
RV ISO11901-3,VDI3003
Powered by
CAD模型選擇
{berger_tools/cilindri_ad_azoto/rv/rv750_asmtab.prj},{NB=RV750-125N--(0)},{CU=125},{L=282},{LMIN=157},{RC=2},{D=45},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0},{V=164.0},{S=4.91},{W=1.10},{A=25},{E=40},{L3=14.5},{G=20},{CH=0.8},{FB=70},{FBA=70},{FS2=70},{FS2A=70},{FCA=86},{FCQA=64},{FSA=100},{H=153},{FSD=27.500},{ED=1.000},{FT=25.000},{S2=4.90874},{V2=0.16388},{OSM=3},{SPM=20},{ARTNR=RV750-125N},{CODE=RV750-125-A-N},{CODENIT=KD7,5-125.1-C},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Pressure
[bar]
PMIN
Pressione minima
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm^3]
S
Surface
[cm^2]
W
Weight
[Kg]
RV750-010
RV750-010
10
52
42
2
45
150
20
740
1091
1298
18.0
4.91
0.36
RV750-013
RV750-013
13
58
45
2
45
150
20
740
1125
1354
21.0
4.91
0.38
RV750-016
RV750-016
16
64
48
2
45
150
20
740
1151
1395
25.0
4.91
0.39
RV750-019
RV750-019
19
70
51
2
45
150
20
740
1170
1426
29.0
4.91
0.41
RV750-025
RV750-025
25
82
57
2
45
150
20
740
1198
1471
37.0
4.91
0.45
RV750-032
RV750-032
32
96
64
2
45
150
20
740
1220
1506
46.0
4.91
0.50
RV750-038
RV750-038
38
108
70
2
45
150
20
740
1232
1527
53.0
4.91
0.54
RV750-050
RV750-050
50
132
82
2
45
150
20
740
1250
1556
68.0
4.91
0.61
RV750-063
RV750-063
63
158
95
2
45
150
20
740
1262
1577
85.0
4.91
0.70
RV750-075
RV750-075
75
182
107
2
45
150
20
740
1270
1589
100.0
4.91
0.77
RV750-080
RV750-080
80
192
112
2
45
150
20
740
1273
1594
107.0
4.91
0.81
RV750-100
RV750-100
100
232
132
2
45
150
20
740
1281
1607
132.0
4.91
0.93
RV750-125
RV750-125
125
282
157
2
45
150
20
740
1287
1618
164.0
4.91
1.10
RV750-010N
RV750-010N
10
52
42
2
45
0
20
0
0
0
18.0
4.91
0.36
RV750-013N
RV750-013N
13
58
45
2
45
0
20
0
0
0
21.0
4.91
0.38
RV750-016N
RV750-016N
16
64
48
2
45
0
20
0
0
0
25.0
4.91
0.39
RV750-019N
RV750-019N
19
70
51
2
45
0
20
0
0
0
29.0
4.91
0.41
RV750-025N
RV750-025N
25
82
57
2
45
0
20
0
0
0
37.0
4.91
0.45
RV750-032N
RV750-032N
32
96
64
2
45
0
20
0
0
0
46.0
4.91
0.50
RV750-038N
RV750-038N
38
108
70
2
45
0
20
0
0
0
53.0
4.91
0.54
RV750-050N
RV750-050N
50
132
82
2
45
0
20
0
0
0
68.0
4.91
0.61
RV750-063N
RV750-063N
63
158
95
2
45
0
20
0
0
0
85.0
4.91
0.70
RV750-075N
RV750-075N
75
182
107
2
45
0
20
0
0
0
100.0
4.91
0.77
RV750-080N
RV750-080N
80
192
112
2
45
0
20
0
0
0
107.0
4.91
0.81
RV750-100N
RV750-100N
100
232
132
2
45
0
20
0
0
0
132.0
4.91
0.93
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RV 750 - Minimum height, maximum force
Special Springs
09.04.2024
RV 2400 - Minimum height, maximum force
Berger Tools
13.05.2021
FCQ-FCQC - Fixing
Berger Tools
13.05.2021
RV 320 - Miniature height, maximum force
Berger Tools
13.05.2021
RV 750 - Minimum height, maximum force
RCM
27.11.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表