您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
S-1S-FFA Z - Push-pull connector - Straight plug, cable collet and nut for fitting a bend relief
LEMO
LOW VOLTAGE CONNECTOR
S-SERIES
Plug
1S
Powered by
CAD模型選擇
{lemo/low20voltage20connector/s-series/plug/1s/s-1s-ffa_z.prj},{NB=FFA.1S.304.CLAC22Z},{REF=FFA.1S.304.CLAC22Z},{DESC=Straight plug, cable collet and nut for fitting a bend relief},{CONTACT=4 Low Voltage},{MINTEMP=},{MAXTEMP=},{TESTV=Vtest:|A|1200 V (AC), 1800 V (DC)},{MAXA=10},{OPTION=Z : Nut for fitting a bend relief}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
FFA.1S.120.CLAC37Z
FFA.1S.120.CLAC37Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
Z : Nut for fitting a be...
FFA.1S.120.CLAC62Z
FFA.1S.120.CLAC62Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
Z : Nut for fitting a be...
FFA.1S.120.CTAC32Z
FFA.1S.120.CTAC32Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
Z : Nut for fitting a be...
FFA.1S.120.CTAC42Z
FFA.1S.120.CTAC42Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
Z : Nut for fitting a be...
FFA.1S.120.CTAC22Z
FFA.1S.120.CTAC22Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
Z : Nut for fitting a be...
FFA.1S.120.CTAC52Z
FFA.1S.120.CTAC52Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
Z : Nut for fitting a be...
FFA.1S.120.CTAC57Z
FFA.1S.120.CTAC57Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
Z : Nut for fitting a be...
FFA.1S.120.CTAC62Z
FFA.1S.120.CTAC62Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
:
FFA.1S.120.CTAC68Z
FFA.1S.120.CTAC68Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
Z : Nut for fitting a be...
FFA.1S.120.CTAC66Z
FFA.1S.120.CTAC66Z
Straight plug, cable coll...
1 Low Voltage
Vtest (contact-contact):|...
18
:
FFA.1S.120.CTAN17Z
FFA.1S.120.CTAN17Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
18
Z : Nut for fitting a be...
FFA.1S.130.CTAC32Z
FFA.1S.130.CTAC32Z
Straight plug, cable coll...
1 Low Voltage
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
FFA.1S.130.CTAC52Z
FFA.1S.130.CTAC52Z
Straight plug, cable coll...
1 Low Voltage
-55
250
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
FFA.1S.130.CTAC62Z
FFA.1S.130.CTAC62Z
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest (contact-contact):|...
25
Z : Nut for fitting a be...
FFA.1S.302.CLAC22Z
FFA.1S.302.CLAC22Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
FFA.1S.302.CLAC27Z
FFA.1S.302.CLAC27Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
FFA.1S.302.CLAC32Z
FFA.1S.302.CLAC32Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
FFA.1S.302.CLAC37Z
FFA.1S.302.CLAC37Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
FFA.1S.302.CLAC47Z
FFA.1S.302.CLAC47Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
FFA.1S.302.CLAC52Z
FFA.1S.302.CLAC52Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
FFA.1S.302.CLAC42Z
FFA.1S.302.CLAC42Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
FFA.1S.302.CLAC57Z
FFA.1S.302.CLAC57Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
FFA.1S.302.CLAC62Z
FFA.1S.302.CLAC62Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
:
FFA.1S.302.CLAC66Z
FFA.1S.302.CLAC66Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
FFA.1S.302.CLAL32Z
FFA.1S.302.CLAL32Z
Straight plug, cable coll...
2 Low Voltage
-55
250
Vtest:|A|1200 V (AC), 180...
15
Z : Nut for fitting a be...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表