您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Sita
Created: 01.05.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Sita
Safety clamp - SitaPipe Stainless steel
Sita
SitaPipe
SitaPipe stainless steel
Powered by
CAD模型選擇
{sita/p/sita_pipe_edel/sitastandard_sicherungsschelle.prj},{NB=Sita 70121111 (300)},{PREVIEW=sitastandard_sicherungsschelle.png},{ARTNR=70121111},{LOGLEVEL=300},{DESC=SitaPipe Edelstahl DN 100, Sicherungsschelle},{DN=100},{OD=110},{MAT=Edelstahl rostfrei},{WN=1.4301},{F=Silber},{OF=Glatt Gebeizt},{BK=Euroklasse A1 / A1 nicht brennbar},{A=127},{B=36.0},{R=83.5},{INFO=Link},{ARTNR1=70121111},{B1=18},{B2=32},{B3=27},{SW=6},{DV=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Article number
ⁿ/ₐ
DESC
Description main article
ⁿ/ₐ
DN
Nominal diameter
[mm]
OD
External diameter
[mm]
MAT
Material
ⁿ/ₐ
WN
Material number
ⁿ/ₐ
F
Color
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
BK
Material class
ⁿ/ₐ
SitaPipe Stainless steel ...
70125050
SitaPipe Stainless steel ...
50
50
Rust-proof stainless stee...
1.4301
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70127575
SitaPipe Stainless steel ...
70
75
Rust-proof stainless stee...
1.4301
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70121111
SitaPipe Stainless steel ...
100
110
Rust-proof stainless stee...
1.4301
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70121212
SitaPipe Stainless steel ...
125
125
Rust-proof stainless stee...
1.4301
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70121616
SitaPipe Stainless steel ...
150
160
Rust-proof stainless stee...
1.4301
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70122020
SitaPipe Stainless steel ...
200
200
Rust-proof stainless stee...
1.4301
Silver
Smooth
Euroclass A1 /A1 non-flam...
SitaPipe Stainless steel ...
70122525
SitaPipe Stainless steel ...
250
250
Rust-proof stainless stee...
1.4301
Silver
Smooth
Euroclass A1 /A1 non-flam...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Branch 87.5° - SitaPipe Stainless steel
Sita
26.03.2024
Branch 45° - SitaPipe Stainless steel
Sita
26.03.2024
Pipe - SitaPipe Stainless steel
Sita
26.03.2024
Reduction - SitaPipe Stainless steel
Sita
26.03.2024
Expansion connection sleeve - SitaPipe Stainless steel
Sita
26.03.2024
SitaRetention green roof shaft - Drainage
Sita
26.03.2024
Pipe clamp - SitaPipe Stainless steel
Sita
26.03.2024
Bend - SitaPipe Stainless steel
Sita
26.03.2024
SitaDSS Indra Emergency drainage set Mineral wool insulating body - Emergen...
Sita
26.03.2024
SitaKaskade lead-through Fluid - Cascade draining
Sita
26.03.2024
Pipe Clamp Stabil I-1/2" ss - Pipe Clamp Stabil I-1/2" ss
Sikla
08.04.2024
Spiral hose clamps - Accessories
NORO
31.12.2023
Vapour barrier plate - SitaMore
Sita
26.03.2024
SitaTrendy Vertical heated - Conventional outlet
Sita
26.03.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表