您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SCHRACK RZ SERIES POWER RELAYS
TE Connectivity
Relays Contactors and Switches
Relays_new
Power Relays
Powered by
CAD模型選擇
{teconnectivity/relays_contactors_and_switches/relays_new/power_relays/schrack_rz_series_power_relays.prj},{NB=1-1415899-2},{PN=1-1415899-2},{CONTACTLIMITINGBREAKINGCURRENTA=12},{COILPOWERRATINGDCMW=400},{COILRESISTANCEOHM=5730},{COILVOLTAGERATINGVDC=48},{CONTACTSWITCHINGVOLTAGEMAXVAC=400},{CONTACTVOLTAGERATINGVAC=250},{INSULATIONINITIALDIELECTRICBETWEENCONTACTSCOILVRMS=5000},{INSULATIONCREEPAGECLASSMM=8},{CONTACTLIMITINGCONTINUOUSCURRENTA=12},{CONTACTLIMITINGSHORTTIMECURRENTA=12},{CONTACTLIMITINGMAKINGCURRENTA=30},{INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS=1000},{INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASSV=4000},{CONTACTCURRENTRATINGMAXA=12},{CONTACTNUMBEROFPOLES=1},{SHA256=5+WLSwq/2+OpXQ6xDT2F1v+IAFxchJhFcdFwFfVveuQ=},{INAME=12d14158992d2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
POWERRELAYTYPE
Power Relay Type
ⁿ/ₐ
CONTACTLIMITINGBREAKINGCURRENTA
Contact Limiting Breaking Current
[A]
COILMAGNETICSYSTEM
Coil Magnetic System
ⁿ/ₐ
COILPOWERRATINGCLASSMW
Coil Power Rating Class
[mW]
COILPOWERRATINGDCMW
Coil Power Rating DC
[mW]
COILRESISTANCEOHM
Coil Resistance
[Ohm]
COILSPECIALFEATURES
Coil Special Features
ⁿ/ₐ
COILVOLTAGERATINGVDC
Coil Voltage Rating
[VDC]
CONTACTSWITCHINGVOLTAGEMAXVAC
Contact Switching Voltage Max
[VAC]
CONTACTVOLTAGERATINGVAC
Contact Voltage Rating
[VAC]
INSULATIONCREEPAGEBETWEENCONTACTCOIL
Insulation Creepage Between Contact & Coil
ⁿ/ₐ
INSULATIONINITIALDIELECTRICBETWEENCONTACTSCOILVRMS
Insulation Initial Dielectric Between Contacts & Coil
[Vrms]
INSULATIONCREEPAGECLASSMM
Insulation Creepage Class
[mm]
CONTACTLIMITINGCONTINUOUSCURRENTA
Contact Limiting Continuous Current
[A]
CONTACTLIMITINGSHORTTIMECURRENTA
Contact Limiting Short-Time Current
[A]
CONTACTLIMITINGMAKINGCURRENTA
Contact Limiting Making Current
[A]
INSULATIONINITIALDIELECTRICBETWEENOPENCONTACTSVRMS
Insulation Initial Dielectric Between Open Contacts
[Vrms]
INSULATIONINITIALDIELECTRICBETWEENCOILCONTACTCLASSV
Insulation Initial Dielectric Between Coil & Contact Class
[V]
PRODUCTWEIGHT
Product Weight
ⁿ/ₐ
INSULATIONSPECIALFEATURES
Insulation Special Features
ⁿ/ₐ
CONTACTARRANGEMENT
Contact Arrangement
ⁿ/ₐ
CONTACTCURRENTCLASSA
Contact Current Class
[A]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTMATERIAL
Contact Material
ⁿ/ₐ
CONTACTNUMBEROFPOLES
Contact Number of Poles
ⁿ/ₐ
TERMINALTYPE
Terminal Type
ⁿ/ₐ
RELAYMOUNTINGTYPE
Relay Mounting Type
ⁿ/ₐ
PRODUCTHEIGHT
Product Height
ⁿ/ₐ
PRODUCTLENGTH
Product Length
ⁿ/ₐ
PRODUCTWIDTH
Product Width
ⁿ/ₐ
WIDTHCLASSMECHANICALMM
Width Class Mechanical
[mm]
INSULATIONCLEARANCEBETWEENCONTACTCOIL
Insulation Clearance Between Contact & Coil
ⁿ/ₐ
HEIGHTCLASSMECHANICALMM
Height Class Mechanical
[mm]
INSULATIONCLEARANCECLASSMM
Insulation Clearance Class
[mm]
LENGTHCLASSMECHANICALMM
Length Class Mechanical
[mm]
ENVIRONMENTALCATEGORYOFPROTECTION
Environmental Category of Protection
ⁿ/ₐ
ENVIRONMENTALAMBIENTTEMPERATUREMAX
Environmental Ambient Temperature
[Max]
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
1-1415899-2
1-1415899-2
1-1415899-2
RZ01-1C4-D048
RZ01-1C4-D048
Standard
12
Monostable, DC
300 - 400
400
5730
UL Coil Insulation Class ...
48
400
250
10 mm [ .394 in ]
5000
8
12
12
30
1000
4000
10 g [ .353 oz ]
Tracking Index of Relay B...
1 Form C (CO)
10 - 20
12
AgNi9010
1
PCB-THT
Printed Circuit Board
15.7 mm [ .618 in ]
29 mm [ 1.142 in ]
12.7 mm [ .5 in ]
12 - 16
10 mm [ .394 in ]
15 - 16
9 - 10
25 - 30
RTII
85 C [ 185 F ]
Box & Tube, Carton
1415899-1
1415899-1
1415899-1
RZ01-1A4-D005
RZ01-1A4-D005
Standard
12
Monostable, DC
400 - 500
420
60
UL Coil Insulation Class ...
5
400
250
10 mm [ .394 in ]
5000
8
12
12
30
1000
4000
10 g [ .353 oz ]
Tracking Index of Relay B...
1 Form A (NO)
10 - 20
12
AgNi9010
1
PCB-THT
Printed Circuit Board
15.7 mm [ .618 in ]
29 mm [ 1.142 in ]
12.7 mm [ .5 in ]
12 - 16
10 mm [ .394 in ]
15 - 16
9 - 10
25 - 30
RTII
85 C [ 185 F ]
Box & Tube, Carton
4-1415899-8
4-1415899-8
4-1415899-8
RZ03-1A3-D006
RZ03-1A3-D006
Standard
16
Monostable, DC
300 - 400
400
90
UL Coil Insulation Class ...
6
400
250
10 mm [ .394 in ]
5000
8
16
16
30
1000
4000
10 g [ .353 oz ]
Tracking Index of Relay B...
1 Form A (NO)
10 - 20, 16
16
AgSnO2
1
PCB-THT
Printed Circuit Board
15.7 mm [ .618 in ]
29 mm [ 1.142 in ]
12.7 mm [ .5 in ]
12 - 16
10 mm [ .394 in ]
15 - 16
9 - 10
25 - 30
RTII
85 C [ 185 F ]
Box & Tube, Carton
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
236-402 to 236-448 - PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 5/...
WAGO
17.04.2024
236-401 - MODULAR PCB TERMINAL BLOCK 2 SOLDER PINS / POLE 1 POLE PIN SPACIN...
WAGO
28.02.2024
Relay for thermistor protection (PTC)
SIEMENS
04.05.2022
700-HF General Purpose Miniature Square Base Relay - 700-HF
Rockwell Automation
21.06.2023
Timer block attachment
SIEMENS
04.05.2022
PXC7.E400L_S55375-C105
Siemens Building Technologies ASIA/PACIFIC Portfolio
11.05.2023
700-HJ General Purpose Magnetic Latching Relay - 700-HJ
Rockwell Automation
21.06.2023
700-HC General Purpose Miniature Relay - 700-HC
Rockwell Automation
21.06.2023
Uncategorised Group 1
TE Connectivity
15.01.2020
700-RTC Industrial Solid State Timing Relay - 700-RTC
Rockwell Automation
03.10.2023
AMTROBOX - Limit Switch Box
KSB
24.06.2022
414B, 415B - Pneumatic Impulse Relay Valves
Bimba Products
24.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表