您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
信纯紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/xinchun/gb819.1-2000-z.prj},{NB=Screws GB/T 819.1 M4x14-Z},{IDNR=},{D=4.000},{P=0.700},{A=1.400},{B=38.000},{DK1=9.400},{DK=8.400},{DKMAX=8.4},{DKMIN=8.04},{K=2.700},{R=1.000},{X=1.750},{NO=2},{HM=4.600},{HH=2.600},{HHMAX=2.6},{HHMIN=2.1},{ZM=4.400},{HZ=2.510},{HZMAX=2.51},{HZMIN=2.06},{L=14.000},{LMIN=13.65},{LMAX=14.35}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
[mm]
P
[mm]
A
[mm]
B
[mm]
DK1
[mm]
DK
[mm]
DKMAX
ⁿ/ₐ
DKMIN
[mm]
K
[mm]
R
[mm]
X
[mm]
NO
ⁿ/ₐ
HM
[mm]
HH
深度
[mm]
HHMAX
[mm]
HHMIN
[mm]
ZM
[mm]
HZ
深度
[mm]
HZMAX
[mm]
HZMIN
[mm]
L
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB/T 819.1 M1.6X3-Z
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
3.000
2.8
3.2
螺钉 GB/T 819.1 M1.6X4-Z
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
4.000
3.76
4.24
螺钉 GB/T 819.1 M1.6X5-Z
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
5.000
4.76
5.24
螺钉 GB/T 819.1 M1.6X6-Z
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
6.000
5.76
6.24
螺钉 GB/T 819.1 M1.6X8-Z
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
8.000
7.71
8.29
螺钉 GB/T 819.1 M1.6X10-Z
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
10.000
9.71
10.29
螺钉 GB/T 819.1 M1.6X12-Z
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
12.000
11.65
12.35
螺钉 GB/T 819.1 M1.6X14-Z
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
14.000
13.65
14.35
螺钉 GB/T 819.1 M1.6X16-Z
1.600
0.350
0.700
25.000
3.600
3.000
3
2.7
1.000
0.400
0.900
0
1.600
0.900
0.9
0.6
1.600
0.950
0.95
0.7
16.000
15.65
16.35
螺钉 GB/T 819.1 M2X3-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
3.000
2.8
3.2
螺钉 GB/T 819.1 M2X4-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
4.000
3.76
4.24
螺钉 GB/T 819.1 M2X5-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
5.000
4.76
5.24
螺钉 GB/T 819.1 M2X6-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
6.000
5.76
6.24
螺钉 GB/T 819.1 M2X8-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
8.000
7.71
8.29
螺钉 GB/T 819.1 M2X10-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
10.000
9.71
10.29
螺钉 GB/T 819.1 M2X12-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
12.000
11.65
12.35
螺钉 GB/T 819.1 M2X14-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
14.000
13.65
14.35
螺钉 GB/T 819.1 M2X16-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
16.000
15.65
16.35
螺钉 GB/T 819.1 M2X20-Z
2.000
0.400
0.800
25.000
4.400
3.800
3.8
3.5
1.200
0.500
1.000
0
1.900
1.200
1.2
0.9
1.900
1.200
1.2
0.95
20.000
19.58
20.42
螺钉 GB/T 819.1 M2.5X3-Z
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
3.000
2.8
3.2
螺钉 GB/T 819.1 M2.5X4-Z
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
4.000
3.76
4.24
螺钉 GB/T 819.1 M2.5X5-Z
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
5.000
4.76
5.24
螺钉 GB/T 819.1 M2.5X6-Z
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
6.000
5.76
6.24
螺钉 GB/T 819.1 M2.5X8-Z
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
8.000
7.71
8.29
螺钉 GB/T 819.1 M2.5X10-Z
2.500
0.450
0.900
25.000
5.500
4.700
4.7
4.4
1.500
0.600
1.100
1
2.900
1.800
1.8
1.4
2.800
1.730
1.73
1.48
10.000
9.71
10.29
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB2674-2004 - 内六角花形半沉头螺钉
Chinese Manufacturers
21.05.2014
GB806-88 - 滚花高螺母
Chinese Manufacturers
21.05.2014
Modèle 215629 - Knurled thumb nut high type - Stainless steel A2 - DIN 466
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
DIN 964 A - Slotted raised countersunk (oval) head screws, Thread to the he...
Fabory
13.02.2023
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
DIN ≈965 A - Counter sunk screws with torx
Fabory
13.02.2023
TAU05 - 内六角沉头螺钉
怡合达3D电子图库
09.05.2024
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 2104 - Hex socket flat countersunk head screws, fully threaded (ISO 1064...
Bossard Catalog
26.01.2023
DIN 7991 - Hexagon socket countersunk head screws
Chinese Manufacturers
27.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
GB/T 819.1-2000-Z - 十字槽沉头螺钉 第1部分:钢4.8级
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表