您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
SCSS- Electroless nickel (Steel S45C)
IWATA MFG. CO., LTD.
Standard Set Collars
D-cut with screw type
With screw type
Powered by
CAD模型選擇
{iwata/standard_set_collars/d_cut_with_screw_type/with_screw_type/scss_mtn_asmtab.prj},{NB=SCSS1715MTN},{MAT=Steel,Uni-chromating},{B=17},{L=15},{D=40},{D1=7.0},{R=6.0},{W=1.5},{X=13.0},{Y=8},{H1=17.0},{E=21.1},{P=12},{M1=M5},{H2=7},{M2=M6xP1.0},{SMX=M},{C=0.5},{NDM1=5},{NDM2=6},{P2=1.00},{P21=20},{PPATH=../../standard_separate_collars/../d_cut_with_screw_type/with_screw_type/assemblies/ssepc_dcwst_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
MAT
Material
ⁿ/ₐ
B
Inner diameter
[mm]
L
Length
[mm]
D
Outer diameter
[mm]
D1
Diameter
[mm]
R
[mm]
W
[mm]
X
[mm]
Y
[mm]
H1
Height of cut
[mm]
E
Width of cut
[mm]
P
Pitch
[mm]
M1
Screw on cut face
ⁿ/ₐ
H2
Depth of screw
[mm]
M2
Set screw
ⁿ/ₐ
SOB
Size of bolt
ⁿ/ₐ
ORDERNUMBER
Order number
ⁿ/ₐ
SCSS0815MTN
Steel,Electroless nickel
8
15
30
5.5
4.5
1.5
10.0
6
13.0
15.0
8
M3
7
M5xP0.8
M5 x 16
SCSS0815MTN
SCSS1015MTN
Steel,Electroless nickel
10
15
35
5.5
4.5
1.5
11.5
6
15.0
18.0
10
M4
7
M5xP0.8
M5 x 16
SCSS1015MTN
SCSS1215MTN
Steel,Electroless nickel
12
15
35
5.5
4.5
1.5
11.5
6
15.0
18.0
10
M4
7
M5xP0.8
M5 x 16
SCSS1215MTN
SCSS1315MTN
Steel,Electroless nickel
13
15
35
5.5
4.5
1.5
11.5
6
15.0
18.0
10
M4
7
M5xP0.8
M5 x 16
SCSS1315MTN
SCSS1515MTN
Steel,Electroless nickel
15
15
40
7.0
6.0
1.5
13.0
8
17.0
21.1
12
M5
7
M6xP1.0
M6 x 20
SCSS1515MTN
SCSS1615MTN
Steel,Electroless nickel
16
15
40
7.0
6.0
1.5
13.0
8
17.0
21.1
12
M5
7
M6xP1.0
M6 x 20
SCSS1615MTN
SCSS1715MTN
Steel,Electroless nickel
17
15
40
7.0
6.0
1.5
13.0
8
17.0
21.1
12
M5
7
M6xP1.0
M6 x 20
SCSS1715MTN
SCSS1815MTN
Steel,Electroless nickel
18
15
45
7.0
6.0
1.5
15.0
8
18.5
25.6
15
M5
7
M6xP1.0
M6 x 20
SCSS1815MTN
SCSS2015MTN
Steel,Electroless nickel
20
15
45
7.0
6.0
1.5
15.0
8
18.5
25.6
15
M5
9
M6xP1.0
M6 x 20
SCSS2015MTN
SCSS2515MTN
Steel,Electroless nickel
25
15
50
7.0
6.0
1.5
18.0
10
21.0
27.1
20
M5
10
M6xP1.0
M6 x 25
SCSS2515MTN
SCSS3015MTN
Steel,Electroless nickel
30
15
55
7.0
6.0
1.5
20.0
10
23.5
28.6
21
M6
10
M6xP1.0
M6 x 25
SCSS3015MTN
SCSS3515MTN
Steel,Electroless nickel
35
15
60
7.0
6.0
2.0
23.0
12
26.0
29.9
23
M6
10
M6xP1.0
M6 x 25
SCSS3515MTN
SCSS4018MTN
Steel,Electroless nickel
40
18
70
9.0
7.0
2.0
26.0
13
30.0
36.1
26
M6
12
M8xP1.25
M8 x 30
SCSS4018MTN
SCSS4518MTN
Steel,Electroless nickel
45
18
75
9.0
7.0
3.0
28.0
14
32.5
37.4
28
M6
12
M8xP1.25
M8 x 30
SCSS4518MTN
SCSS5022MTN
Steel,Electroless nickel
50
22
85
11.0
9.0
3.0
32.0
16
37.0
41.8
28
M8
13
M10xP1.5
M10 x 35
SCSS5022MTN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表