您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
回饋
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: SNT
Created: 29.01.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
SNT
Serie TN/DN - Three-phase motors
SNT
Asynchronous electric motors
Motors TN/DN
Powered by
CAD模型選擇
{snt_tm/async_elec_motors/motors_tn_dn/serie20tn_dn.prj},{NB=TN55-B14},{SHA256=Ss2gfGYwEjV9PRjQUgjXNKkY0VcrhSVL3ohiy9tFll8=},{INAME=00004__tn55202d20b14},{NAME=00004__tn55 - b14},{NNCUSTOM=Série TN-DN},{NTCUSTOM=Three-phase motors},{HA=55},{FDC=B14},{VERSION=Single speed TN},{REF=TN55-B14}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
HA
Size
ⁿ/ₐ
FDC
Mounting
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
REF
Partnumber
ⁿ/ₐ
TN55-B14
55
B14
Single speed TN
TN55-B14
TN56-B14
56
B14
Single speed TN
TN56-B14
TN56-B5
56
B5
Single speed TN
TN56-B5
TN56-B3
56
B3
Single speed TN
TN56-B3
TN/DN63-B14
63
B14
Single speed TN / Double ...
TN/DN63-B14
TN/DN63-B5
63
B5
Single speed TN / Double ...
TN/DN63-B5
TN/DN63-B3
63
B3
Single speed TN / Double ...
TN/DN63-B3
TN/DN71-B14
71
B14
Single speed TN / Double ...
TN/DN71-B14
TN/DN71-B5
71
B5
Single speed TN / Double ...
TN/DN71-B5
TN/DN71-B3
71
B3
Single speed TN / Double ...
TN/DN71-B3
TN/DN80-B14
80
B14
Single speed TN / Double ...
TN/DN80-B14
TN/DN80-B5
80
B5
Single speed TN / Double ...
TN/DN80-B5
TN/DN80-B3
80
B3
Single speed TN / Double ...
TN/DN80-B3
TN/DN90S-B14
90S
B14
Single speed TN / Double ...
TN/DN90S-B14
TN/DN90S-B5
90S
B5
Single speed TN / Double ...
TN/DN90S-B5
TN/DN90S-B3
90S
B3
Single speed TN / Double ...
TN/DN90S-B3
TN/DN90L-B14
90L
B14
Single speed TN / Double ...
TN/DN90L-B14
TN/DN90L-B5
90L
B5
Single speed TN / Double ...
TN/DN90L-B5
TN/DN90L-B3
90L
B3
Single speed TN / Double ...
TN/DN90L-B3
TN/DN100-B14
100
B14
Single speed TN / Double ...
TN/DN100-B14
TN/DN100-B5
100
B5
Single speed TN / Double ...
TN/DN100-B5
TN/DN100-B3
100
B3
Single speed TN / Double ...
TN/DN100-B3
TN/DN112-B14
112
B14
Single speed TN / Double ...
TN/DN112-B14
TN/DN112-B5
112
B5
Single speed TN / Double ...
TN/DN112-B5
TN/DN112-B3
112
B3
Single speed TN / Double ...
TN/DN112-B3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IEC AC Motors, Three Phase, C-Face
Bison Gear Motors
22.04.2024
T - Electric Motor Three phase series
Motovario
19.06.2023
T - Three-phase induction motors
STM
16.04.2024
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
AC Induction Motor - Flange Mount - Electric Motors
POWER JACKS
11.09.2023
design B5 - three-phase AC standard motors
Walther Flender
15.05.2023
BA-BAD-BADA series - Three-phase brake motors
SNT
19.12.2018
BM-BMD-BMDA series - Three-phase brake motors
SNT
19.12.2018
MAE-DNM-SM/I-B3-8/POLIG - Standard Three-Phase Motors SM/I, Model B3, 8-pol...
MÄDLER
26.04.2024
MO - Electric motor (and its options)
NIASA, S.A.
20.04.2023
B3 - 3 phase motor
INKOMA-GROUP
17.04.2019
AC Induction Motor - Foot Mount - Electric Motors
POWER JACKS
11.09.2023
UI - UMI - Worm gearbox UI - UMI
STM
16.04.2024
BAH-BAHD-BAHDA series - Three-phase brake motors
SNT
29.05.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表